Product Hierarchy
Product Hierarchy

RK 30-645 - 7/8" - Female 0° | #Contacts: 3 | 300 V | Cable PUR YE, 18 AWG, IEC | cURus





7/8" Molded Cordset Female Straight | #Contacts: 3 | 300 V / 8 A | Cable PUR Yellow, 3x18 AWG, IEC | cURus 2238

Technical Data

Product Family: Power Connector
Product Sub Family: 7/8" (2, 3, 4, 5, 6 contacts)
Brand: Lumberg Automation
Connector Type: Cordset, single ended
Type of Contact / Gender: Socket Contact / Female
Connector Design: Straight (0°) Body w/ Internal Thread Coupling Nut
Number of Pins: 3
Shielding: Unshielded
Attachment Type: Round Coupling Nut
Rated Voltage: 300 V
Rated Current*: 8 A
Ambient Temperature (Operation)*: - 40 °C to + 90°C
Protection Degree / IP Rating**: IP65, IP67, NEMA 6P

Materials

Contact Base Material: Brass (CuZn)
Contact Plating: Gold over Silver (Au / Ag)
Contact Bearer Material: Thermoplastic polyurethane (TPU)
Contact Bearer Color: Yellow
Molded Body Material: Thermoplastic polyurethane (TPU)
Molded Body Color: Yellow
Attachment Material: Aluminum (Al), Anodized Black

Cable Data

Cable Number: 645
Conductor Size: 18 AWG
Number of Wires: 3
Minimal Bending Radius (Fixed Inst): ˃ 5 x D
Minimal Bending Radius (Flexible Inst): ˃ 10 x D
Conductor material: Cu
Cable Characteristics: See downloads tab for details

Approvals

UL-File: E315587

Safety & Environmental Compliance

RoHS Compliant: Yes

Notes

Note Derating: * Notice derating
Protection Degree / IP Rating Note: IP Rating tested according to IEC standard using combination of a Hirschmann or Lumberg Automation connector mounted and locked
Variants
Item #Item DescriptionCable Length
500001332RK 30-645/2M2 m
500001333RK 30-645/5M5 m
500000851RK 30-645/10M10 m
Short Form Catalog POWER English.pdf
Short Form Catalog POWER German.pdf
No accessories are available for this product