(12368)Indoor Fiber Cable
(1419)Indoor/Outdoor Fiber Cable
(6450)Outdoor Fiber Cable
(4198)SMPTE Cable
(23)Tactical Fiber Cable
(315)Flexible Automation Cable
(3137)600V Control (AWM Style) Cable
(67)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(60)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(810)Instrumentation Cable
(340)UL 300V PLTC/PLTC-ER Cable
(197)UL 600V TC/TC-ER Pairs/Triads
(114)UL Thermocouple
(30)CSA ACIC Cable
(30)Control / Power Cable
(483)VFD Cable
(243)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(198)Rolling Stock Cable
(157)Safety, Sound, & Security Cable
(677)Audio, Sound, & Control Cable
(225)Access Control Cable
(77)Fire Alarm Cable
(80)Nurse Call
(2)Security & Alarm Cable
(252)Surveillance Cable
(38)Connectors & Outlets
(3151)Modular Couplers
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
(50)Mechanical Connectors
(20)Fiber Connector Accessories
(7)Adapters
(5)Fusion Splice-On Connectors
(18)Valve Connectors
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
(866)M12 Power
(370)Field Attachables
(8)Receptacles
(56)Single-Ended Cordsets
(190)Double-Ended Cordsets
(111)Splitter
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
(1052)Fiber Patch Cords
(450)Double-Ended Cordsets
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
(4)7/8" Molded Cordset Female Straight | #Contacts: 2 | 300 V / 8 A | Cable PVC Yellow, 2x18 AWG, IEC | cURus 2238
Product Family: | Power Connector |
Product Sub Family: | 7/8" (2, 3, 4, 5, 6 contacts) |
Brand: | Lumberg Automation |
Connector Type: | Cordset, single ended |
Type of Contact / Gender: | Socket Contact / Female |
Connector Design: | Straight (0°) Body w/ Internal Thread Coupling Nut |
Number of Pins: | 2 |
Shielding: | Unshielded |
Attachment Type: | Round Coupling Nut |
Ambient Temperature (Operation)*: | - 40 °C to + 90°C |
Protection Degree / IP Rating**: | IP65, IP67, NEMA 6P |
Contact Base Material: | Brass (CuZn) |
Contact Plating: | Gold over Silver (Au / Ag) |
Contact Bearer Material: | Thermoplastic polyurethane (TPU) |
Contact Bearer Color: | Yellow |
Molded Body Material: | Thermoplastic polyurethane (TPU) |
Molded Body Color: | Yellow |
Attachment Material: | Aluminum (Al), Anodized Black |
Conductor Size: | 0.75 mm² |
Conductor material: | Cu |
Cable Characteristics: | See downloads tab for details |
RoHS Compliant: | Yes |
Note Derating: | * Notice derating |
Protection Degree / IP Rating Note: | IP Rating tested according to IEC standard using combination of a Hirschmann or Lumberg Automation connector mounted and locked |