Product Hierarchy
Product Hierarchy

RK 120M-S4678 - 1-1/8" - Female 0° | #Contacts: 12 | 600 V | Cable: Yellow (TPE); 16 AWG; US | cURus

Single-Ended Cordset | 1-1/8"- Female Straight | #Contacts: 12 | 600 V / 5 A | Cable: TPE Yellow; 12x16 AWG; US | UL 2238; cURus

Face View
Pin 1Pin 2Pin 3Pin 4Pin 5Pin 6Pin 7Pin 8Pin 9Pin 10Pin 11Pin 12
orangebluewhite/blackred/blackgreen/blackorange/blackblue/blackblack/whitegreenredwhiteblack

Technical Data

Product Family: Power Connector
Product Sub Family: 1-1/8" (9, 10 ,12, 19 contacts)
Brand: Lumberg Automation
Connector Type: Cordset, single ended
Type of Contact / Gender: Socket Contact / Female
Connector Design: 1-1/8" | Female | 12 | Pole | 0°
Number of Pins: 12
Coding: A
Shielding: Unshielded
Attachment Type: Female Thread (round coupling nut)
Rated Voltage: 600 V
Rated Current*: 5 A
Contact Resistance: ≤ 10 mOhm
Insulation Resistance: ˃ 10^9 Ohm
Mating Cycles: ≤ 100
Ambient Temperature (Operation)*: - 40 °C to + 90°C
Protection Degree / IP Rating**: IP65, IP67
Pollution Degree: 3 acc. to DIN EN 60664-1 (VDE 0110-1)

Materials

Contact Base Material: Brass (CuZn)
Contact Plating: Copper-Silver-Gold-Alloy (Cu/Ag/Au)
Contact Bearer Material: Thermoplastic polyurethane (TPU)
Contact Bearer Color: Yellow
Flammability Class (Contact Bearer): UL 94 HB
Molded Body Material: Thermoplastic polyurethane (TPU)
Molded Body Color: Yellow
Flammability Class (Molded Body): UL 94 HB
Attachment Material: Aluminum (Al)
Attachment Plating: Anodized Black

Additional Technical Data

Fastening Torque (Attachment): 1'-1/8": 70 Ncm, hand-tight

Cable Data

Cable Number: S4678
Conductor Size: 16 AWG
Number of Wires: 12
Minimal Bending Radius (Fixed Inst): ˃ 5 x D
Minimal Bending Radius (Flexible Inst): ˃ 10 x D
Cycles (Bending): ˃ 5 mio
Conductor material: Cu
Cable Jacket Material: Thermoplastic Elastomers (TPE)
Cable Jacket Color: Yellow
Cable Diameter D: Ø 13.14 mm [0.517”]
Wire Insulation Material: Polyvinyl Chloride (PVC)
Insulated Wire Diameter: Ø 2.56 mm (0.101")
Ambient Temperature (Fixed Installation): - 30 °C to +90 °C
Ambient Temperature (Flex Installation): + 5 °C to +90 °C
UL Cable Type: UL: NEC Type TC-ER (UL 1277)
Flammability Class (Cable Jacket): UL 1685, CSA FT4, IEEC 1202
Cable Characteristics: Flexibility: Excellent | Abrasion Resistance: Very Good | Chemical Resistance: resists water, oils, greases, acids, alkalis, and solvents| Flame Retardance: Good | Halogen-Free: No | Mechanical Durability: Good (resists impact, tear, and flex) | Environmental Suitability: outdoor, oily, wet, or rough environments

Approvals

UL-File: E315587
UL: UL 2238; cURus

Safety & Environmental Compliance

RoHS Compliant: Yes

Resistances

Halogenfree: No
Oil Resistance: Yes

Notes

Note Derating: * Notice derating
Protection Degree / IP Rating Note: IP Rating tested according to IEC standard using combination of a Hirschmann or Lumberg Automation connector mounted and locked
Variants
Item #Item DescriptionCable Length
540002922RK 120M-S4678/1M1 m
540002602RK 120M-S4678/2M2 m
500004342RK 120M-S4678/4M4 m
500004389RK 120M-S4678/5M5 m
500004477RK 120M-S4678/6M6 m
540003069RK 120M-S4678/7M7 m
540002601RK 120M-S4678/10M10 m
540002758RK 120M-S4678/12M12 m
500004415RK 120M-S4678/15M15 m
500004363RK 120M-S4678/20F20 m
540003323RK 120M-S4678/20M20 m
500004267RK 120M-S4678/30F30 m
540002998RK 120M-S4678/30M30 m
540002599RK 120M-S4678/40M40 m
Short Form Catalog POWER English.pdf
Short Form Catalog POWER German.pdf
No accessories are available for this product