Product Hierarchy
Product Hierarchy

RK 120M-676 - Obsolete | Replacement: RK 120M-776





MINI C | Single-Ended Cordset | 1-1/8 Female Straight, 12-socket → Open End | Cable Yellow PUR; 18 AWG | 300 V /5 A

Life Cycle Status: Discontinued

Replaced by: RK 120M-776

Technical Data

Product Family: Power Connector
Side 1 Product Sub Family: MINI 1-1/8"
Brand: Lumberg Automation
Connector Type: Cordset, single ended
Side 1 Type of Contact/Gender: Socket Contact / Female
Connector Design: Molded | 1-1/8" Female | Straight
Number of Pins: 12 (11+PE)
Coding, Side 1: A
Shielding Type: Unshielded
Attachment Type: Female Thread, Coupling Nut
Voltage Rating: 300 V
Rated Voltage (UL): 300 V
Operating Voltage: 300 V AC/DC
Current Rating: 5 A
Rated Current (UL)*: Power 5 A | Signal 5 A
Mating Cycles: ≤ 100
Ambient Temperature (Operation)*: - 40 °C to + 90°C
Protection Degree / IP Rating**: IP65, IP67

Materials

Contact Base Material: Copper Alloy (CuZn)
Side 1 Contact Plating: Copper-Silver-Gold-Alloy (Cu/Ag/Au)
Contact Bearer Material: Thermoplastic polyurethane (TPU)
Contact Bearer Color: Yellow
Flammability Class (Contact Bearer): UL 94 HB
Molded Body Material: Thermoplastic polyurethane (TPU)
Molded Body Color: Yellow
Flammability Class (Molded Body): UL 94 HB
Attachment Material: Aluminum (Al)
Attachment Plating: Anodized Black

Additional Technical Data

Fastening Torque (Attachment): MINI: 70 Ncm, hand-tight

Cable Data

Cable Number: 676
Conductor Size: 18 AWG
Minimal Bending Radius (Fixed Inst): ˃ 5 x D
Minimal Bending Radius (Flexible Inst): ˃ 10 x D
Cycles (Bending): ˃ 5 mio
Conductor Material: Cu
Cable Jacket Material: Polyurethane (PUR)
Cable Jacket Color: Yellow
Cable Diameter D: Ø 9.91 mm | 0.390"
Wire Insulation Material: Polyvinyl Chloride (PVC)
Insulated Wire Diameter: Ø 1.73 mm | 0.068"
Overall Shield (Cable): Unshielded
Ambient Temperature (Fixed Installation): - 40° C to + 80° C
Ambient Temperature (Flex Installation): - 5° C to + 80° C
Ambient Temperature (Fixed Installation short-term 100h): - 40° C to + 80° C
Ambient Temperature (Drag Chain Inst): - 5° C to + 80° C
UL Cable Type: AWM Style 20233
Flammability Class (Cable Jacket): FT1, VW-1
Cable Characteristics: See downloads tab for details

Approvals

UL-File: E315587
UL: UL 2238; cURus

Safety & Environmental Compliance

RoHS Compliant: Yes

Resistances

Halogenfree: Yes
Oil Resistance: Yes

Notes

Note Derating: * Notice derating
Protection Degree / IP Rating Note: IP Rating tested according to IEC standard using combination of a Hirschmann or Lumberg Automation connector mounted and locked
Note: 1. Do not connect or disconnect under load.
Variants
Item #Item DescriptionCable Length
500003002DISCONTINUED2 m
500000777DISCONTINUED3 m
500000721DISCONTINUED5 m
500000741DISCONTINUED7 m
500000704DISCONTINUED R/B 50000325410 m
500000703DISCONTINUED R/B 54000070315 m
500001286DISCONTINUED15 ft
500000705DISCONTINUED20 m
500000729DISCONTINUED20 ft
500000819DISCONTINUED25 m
500001287DISCONTINUED25 ft
500000730DISCONTINUED R/B 50000325430 ft
500000776DISCONTINUED30 m
500003087DISCONTINUED40 m
Short Form Catalog POWER English.pdf
Short Form Catalog POWER German.pdf
No accessories are available for this product