Product Hierarchy
Product Hierarchy

RK 100M-652 - Obsolete | Replacement: RK 100M-752

MINI 1-1/8" | Single-Ended Cordset | 1-1/8" Female Straight, #Contacts 10 → Open End | Cable: Yellow PUR; 0.75 mm² (18 AWG), 300 V / 7A

Life Cycle Status: Obsolete

Replaced by: RK 100M-752
Face View
Pin 1Pin 2Pin 3Pin 4Pin 5Pin 6Pin 7Pin 8Pin 9Pin 10
orangebluewhite/blackred/blackgreen/blackorange/blackredgreenblackwhite

Technical Data

Product Family: Power Connector
Side 1 Product Sub Family: MINI 1-1/8"
Brand: Lumberg Automation
Connector Type: Cordset, single ended
Side 1 Type of Contact/Gender: Socket Contact / Female
Connector Design: Molded | 1-1/8" Female | Straight
Number of Pins: 10 (9+PE)
Coding, Side 1: A
Shielding Type: Unshielded
Attachment Type: Coupling Nut | Female Thread
Rated Voltage (UL): 300 V
Operating Voltage: 300 V AC/DC
Current Rating: 7 A
Side 1 Contact Resistance: ≤ 10 mOhm
Insulation Resistance: ˃ 10^9 Ohm
Mating Cycles: ≤ 100
Ambient Temperature (Operation)*: - 40 °C to + 90°C
Protection Degree / IP Rating**: IP67
Side 1 Pollution Degree: 3 acc. to DIN EN 60664-1 (VDE 0110-1)
Overvoltage Category: III acc. to IEC 60664-1

Materials

Contact Base Material: Copper Alloy (CuZn)
Side 1 Contact Plating: Copper-Silver-Gold-Alloy (Cu/Ag/Au)
Contact Bearer Material: Thermoplastic polyurethane (TPU)
Contact Bearer Color: Yellow
Flammability Class (Contact Bearer): UL 94 HB
Molded Body Material: Thermoplastic polyurethane (TPU)
Molded Body Color: Yellow
Flammability Class (Molded Body): UL 94 HB
Attachment Material: Aluminum (Al)
Attachment Plating: Anodized Black

Additional Technical Data

Fastening Torque (Attachment): MINI: 70 Ncm, hand-tight

Cable Data

Cable Number: 652
Conductor Size: 18 AWG
Number of Wires: 10
Minimal Bending Radius (Fixed Inst): ˃ 5 x D
Minimal Bending Radius (Flexible Inst): ˃ 10 x D
Cycles (Bending): ˃ 5 mio
Conductor Material: Cu
Cable Jacket Material: Polyurethane (PUR)
Cable Jacket Color: Yellow
Cable Diameter D: Ø 8.64 mm | 0.340”
Wire Insulation Material: Polyvinyl Chloride (PVC)
Insulated Wire Diameter: Ø 1.73 mm | 0.068"
Overall Shield (Cable): Unshielded
Ambient Temperature (Fixed Installation): - 40 °C to + 80 °C
Ambient Temperature (Flex Installation): - 5° C to + 80° C
Ambient Temperature (Fixed Installation short-term 100h): - 40 °C to + 80 °C
Ambient Temperature (Drag Chain Inst): - 5° C to + 80° C
UL Cable Type: AWM Style 20233
Flammability Class (Cable Jacket): VW-1, FT1
Cable Characteristics: See downloads tab for details

Approvals

UL-File: E315587
UL: UL 2238; cURus

Safety & Environmental Compliance

RoHS Compliant: Yes

Resistances

Halogenfree: Yes
Oil Resistance: Yes

Notes

Note Derating: * Notice derating
Protection Degree / IP Rating Note: IP Rating tested according to IEC standard using combination of a Hirschmann or Lumberg Automation connector mounted and locked
Note: 1. Do not connect or disconnect under load.
Short Form Catalog POWER English.pdf
Short Form Catalog POWER German.pdf
No accessories are available for this product