Networking & Data Cable
(709)Industrial Ethernet Cable
(193)Enterprise Category Cable
(148)Industrial Protocol / Data Bus Cable
(366)Audio Cable
(694)Digital
(105)Analog
(282)Microphone
(43)Nurse Call
(8)Audio Over Internet Protocol (IP)
(7)Speaker & Control
(299)Video Cable
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
(14206)Indoor Fiber Cable
(1633)Indoor/Outdoor Fiber Cable
(7111)Outdoor Fiber Cable
(5162)SMPTE Cable
(23)Tactical Fiber Cable
(314)Flexible Automation Cable
(815)600V Control (AWM Style) Cable
(437)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(70)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(1203)Instrumentation Cable
(442)UL 300V PLTC-ER Cable
(33)UL 300V PLTC Cable
(197)UL 600V TC/TC-ER Pairs/Triads
(114)UL Thermocouple
(34)CSA CIC Cable
(5)CSA ACIC Cable
(94)Control / Power Cable
(774)VFD Cable
(145)Flex VFD Cable
(13)Four Conductor Cable
(48)Three Conductor Cable
(65)300% Ground VFD Cable
(8)100% Ground VFD Cable
(9)2000V VFD Cable
(20)Contractor Grade VFD Cable
(25)CSA Contractor Grade VFD Cable
(11)MC Armored VFD Cable
(9)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(209)Rolling Stock Cable
(158)Safety, Sound, & Security Cable
(756)Audio, Sound, & Control Cable
(235)Access Control Cable
(81)Fire Alarm Cable
(91)Nurse Call
(2)Security & Alarm Cable
(305)Surveillance Cable
(39)Connectors & Outlets
(3591)Modular Couplers
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
(1049)M12 Power
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
(321)Field Attachables
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
(1209)Fiber Patch Cords
(488)Double-Ended Cordsets
(89)Pigtails
(64)Single-Ended Cordsets
(1)Pre-Terminated Assemblies
(521)AV Assemblies
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
(1366)Managed Switches
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
(391)Cellular Routers
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
PROVIZE Explorer simplifies device commissioning. The software detects devices that have not yet been commissioned and supports configuration of management IP addresses and credentials. - Access Hirschmann interface without installing Java libraries on user’s PCs; Simplify initial configuration of IP addresses and credentials via easy-to-use software; Enhance security by verifying device security certificates and enabling the configuration of initial security device settings.
Replacement of: HiView| Part Number: | 942340001 |
| License: | Free Version |
| Configuration functions: | Basic Comissioning |
| Modules and components: | Discovery and commissioning |
| Operating system: | Windows 10 (64-Bit) Windows 11 (64-Bit) |
| Browser: | Windows Application |
| Processor: | x86 compatible 64 bit CPU with 4 cores |
| Hard disk space: | 1GB free |
| RAM: | 16 GB |
| Network: | Ethernet network with TCP/IP protocol stack. Supports IPv4 and IPv6. |
| Supported protocols: | HTTPS, HiDiscovery v2 |
| Menus and dialogs: | English German |
| Scope of delivery: | Software download + Access to functionality under licensing model |
| Certificates: | https://www.doc.hirschmann.com/certificates.html |
| Software Download: | https://my.belden.com/s/downloads |
| Update and Revision: | Revision Number: 0.60 Revision Date: 07-25-2025 |