HiView allows users to benefit from Hirschmann products’ web interface, without any browser or Java library installed on their PCs. In addition, HiView is a portable application. It does not require any installation and does not alter any PC registry entries. It even works directly from removable media such as USB drives and SD cards, for ultimate portability. But HiView is not just a replacement for a web browser. The comfortable Selection screen shows which Hirschmann devices have been accessed recently, with the most popular listed at the top. A single click connects to the required device. For added security, it is simple and convenient to view the security certificates of both the products and the Java library. And HiView will automatically use the most secure communication method.
Replaced by: PROVIZE Explorer| Version + Nodes: | Full version |
| Availability: | discontinued |
| Discontinuation Announcement Date: | 2023-09-19 |
| Last Order Date: | 2024-03-31 |
| Last Delivery Date: | 2024-03-31 |
| Processor: | x86 compatible CPU, min. 1 GHz |
| Hard disk space: | 300 MB free |
| RAM: | 1 GB, 2 GB recommended |
| Network: | Ethernet network with TCP/IP protocol stack. Supports multiple network cards. |
| Supported protocols: | HTTP, HTTPS |
| Manual and help texts: | English, German |
| Menus and dialogs: | English, German |
| Product Documentation: | https://www.doc.hirschmann.com |
| Certificates: | https://www.doc.hirschmann.com/certificates.html |
| Software Download: | https://my.belden.com/s/downloads |
| Update and Revision: | Revision Number: 0.66 Revision Date: 07-25-2025 |