Fiber Raceway M14 Threaded Rod x 2EA, 2000 mm length
| Environmental Space: | Indoor |
| Suitable Applications: | Infrastructure & Cable Routing. |
| Overall Length: | 2000 mm |
| Operating Temperature Range: | -20°C To +70°C |
| Storage Temperature Range: | -25°C To +70°C |
| EU Directive 2011/65/EU (RoHS 2): | Yes |
| Notes: | Size shown in this TDS are not precise figures and just for onsite installation reference and drawing is not to scale. Humidity (R.H): 5% ~ 90% |
| Update and Revision: | Revision Number: 0.8 Revision Date: 04-22-2024 |