Product Hierarchy
Product Hierarchy

ORMTHA - Trapeze suspension rail, M14/M16 threaded hole, 250mm length, suitable for 100mm x 100mm & 100mm x 150mm fiber duct


Trapeze suspension rail, M14/M16 threaded hole, 250mm length, suitable for 100mm x 100mm & 100mm x 150mm fiber duct

Product Overview

Environmental Space: Indoor
Suitable Applications: Infrastructure & Cable Routing.

Material

Overall Length: 250 mm

Temperature Range

Operating Temperature Range: -20°C To +70°C
Storage Temperature Range: -25°C To +70°C

Standards

EU Directive 2011/65/EU (RoHS 2): Yes

Product Notes

Notes: Size shown in this TDS are not precise figures and just for onsite installation reference and drawing is not to scale. Humidity (R.H): 5% ~ 90%

History

Update and Revision: Revision Number: 0.8 Revision Date: 04-22-2024
No accessories are available for this product