Product Hierarchy
Product Hierarchy

NB800-WWtScSu-G - IIoT-Router with ETH, WLAN, BT/BLE, GNSS, Serial, DI/O





Compact Wireless Router in a small form factor for simple connectivity tasks. With: , WLAN, Bluetooth and Bluetooth Low Energy (LE), Global Positioning (GNSS, GPS), Serial Port, Digital Input/Output

Product Overview

Name: NB800-WWtScSu-G
WAN: IPv4; IPv6; IP Passthrough; DynDNS Client; PPPoE;

Product Life Cycle

Life Cycle: Active - Product is available

General Information

Scope of delivery: Device, General safety instructions, 1x Terminal block 3.5mm

More Interfaces

Local Management and Device Replacement: Management via Web (HTTPs); Command Line Interface (CLI) over SSH/Serial/Web; SNMP v1/v2c/v3; Discovery via LLDP, CDP, FDP, SONMP, EDP, IRDP
Digital Input: 1x Digital Input, 1x Digital Output
Ethernet: 1x Fast Ethernet (100 Base-TX, Auto MDIX, 10/100 Mbps, RJ45)
Power Supply: 8-pin terminal block
Serial: 1x RS-232/485 combo (software switchable); Signals TX, RX / A, B; Up to 115kBit/s, 120 Ω for RS-485 configurable by software
GPS (global positioning system): Multi-GNSS, Receiver BeiDou, Galileo, GLONASS, GPS/QZSS, Antennas: active or passive, Sensitivity: Down to -167 dBm, CEP (Circular Error Probability) ≤2.5m, Services: Standalone, GNSS Stream NMEA or JSON, 1x SMA female
I/O Connection: On terminal block header 3.5mm
I/O Port Functionality: Input Level: Low 0-3 VDC, High 9-32 VDC; Isolation 1500 VDC; Output Level: 0-32 VDC/1A
CPU: 1 GHz single core
Memory: 512 MB RAM
Storage: 4 GB flash
Signaling contact: 1x Digital Input; Low 0-3 VDC; High 9-32 VDC; Isolation 1'500 VDC
LEDs: STAT, MOB/USR, ETH Speed, ETH Activity
Reset Function: Pin-hole push button for reboot and factory reset

Radio technology

Modules
DescriptionMIMOAntenna ConnectorRadio ProtocolFrequency BandAccess Point FunctionalityClient / STA Functionality
Module 42x2 MIMO2x SMA female802.11 a/b/g/n (Wi-Fi 4), Bluetooth 4.2, Bluetooth Low Energy (BLE)WLAN 2.4 or 5 GHzYes (up to 10 clients)Yes
Load Balance: Link Prioritizatoin and Aggregation; Load Balancing; Diffserv; SFQ; HTB; Priority based Queuing

Power requirements

Operating Voltage: 12-24 VDC (±20%)
Power consumption: 5 W average, 10 W maximum

Diagnostics features

Alarm and event actions: Email; SMS
Monitoring: Watchdogs (Hard- and Software); Link Supervision; MQTT Broker

Security features

Multipoint VPN: VXLAN, CSD dial-in, OpenVPN, IPSec, GRE, L2TP, PPTP, IKEv1/v2

Service

Other services: DNS Cache;

Software

Firmware Storage: Fail-safe update (FOTA); Software Update via USB, HTTP(s) (push), FTP (pull), SFTP (pull), TFTP (pull)
Radius Server: External Radius Server Management User Authentication
Software features: Software Development Kit (SDK);
Software Version: 5.0 (updates free of charge)
Operating system: NRSW (NetModule Router Software)
Switching: VLAN (802.1Q)
Redundancy: Multipath TCP, VRRP (Virtual Router Redundancy Protocol), RSTP (Rapid Spanning Tree Protocol)
Diagnostics: Netflow (Softflow), Ping, Traceroute, Tcpdump, Speed Test
Configuration: DHCP Client and Server
Security: Certificate Management (SCEP Client, Signing Requests), Certificate formats: PKCS12, PKCS7, PEM/DER, RSA/Ed25519 (OpenSSH/Dropbear), "Let's encrypt" support, Elliptic Curve Certificates (ECC), 802.1x for LAN, Stateful Firewall, Connection Tracking, Bridge Filtering
Time synchronisation: NTP Client and Server, SNTP Server
Routing: Destination, Policy, Multipath, OSPF, BGP, Multicast, TCP-MSS Clamping, NAT, NAPT, Masquerading
Management Software: Compatible with "Connectivity Suite"
Cellular Functions: Signal Strength Monitoring

Ambient conditions

Air Pressure (Operation): Up to 4000m above sea level
Degree of Protection when Installed: IP40
Operating temperature: -40-+70 °C
Relative humidity (non-condensing): 0-95 %

Mechanical construction

Dimensions (WxHxD): 85/11 mm x 32 mm x 110 mm
Weight: 220 g
Housing Material: brushed aluminium
Mount Type: Flat surface mounting
Labeling: Type label on bottom

Approvals

Basis Standard: CE according to 2014/53/EU (RED), UKCA (RER), FCC
Safety of industrial control equipment: EN 62368-1, IEC 62368-1, UL 62368-1
Transportation: E-Mark, ECE R10, Fire Safety ECE R118
UK Regulation Compliance: UKCA Mark
Suitability - Indoor: Yes

Reliability

Guarantee: 5 years

Accessories

Accessories to Order Separately: DIN-Rail-Mounting-Clip (942998042)

History

Update and Revision: Revision Number: 0.6 Revision Date: 12-15-2025
Variants
Item #Type
942998651NB800-WWtScSu-G
Belden-NetModule-Industrial-2023-10-BR-EN.pdf
Netmodule-Compliance-Overview-2025-08-28.pdf
NB800_Installation_Instruction.pdf
NB800_enclosure.pdf
NB800-certifications.zip
NB800-3D.zip
No accessories are available for this product