Networking & Data Cable
(707)Industrial Ethernet Cable
(191)Enterprise Category Cable
(148)Industrial Protocol / Data Bus Cable
(366)Audio Cable
(693)Digital
(105)Analog
(282)Microphone
(43)Nurse Call
(8)Audio Over Internet Protocol (IP)
(7)Speaker & Control
(298)Video Cable
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
(14206)Indoor Fiber Cable
(1633)Indoor/Outdoor Fiber Cable
(7111)Outdoor Fiber Cable
(5162)SMPTE Cable
(23)Tactical Fiber Cable
(314)Flexible Automation Cable
(815)600V Control (AWM Style) Cable
(437)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(70)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(1203)Instrumentation Cable
(442)UL 300V PLTC-ER Cable
(33)UL 300V PLTC Cable
(197)UL 600V TC/TC-ER Pairs/Triads
(114)UL Thermocouple
(34)CSA CIC Cable
(5)CSA ACIC Cable
(94)Control / Power Cable
(774)VFD Cable
(145)Flex VFD Cable
(13)Four Conductor Cable
(48)Three Conductor Cable
(65)300% Ground VFD Cable
(8)100% Ground VFD Cable
(9)2000V VFD Cable
(20)Contractor Grade VFD Cable
(25)CSA Contractor Grade VFD Cable
(11)MC Armored VFD Cable
(9)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(209)Rolling Stock Cable
(158)Safety, Sound, & Security Cable
(756)Audio, Sound, & Control Cable
(235)Access Control Cable
(81)Fire Alarm Cable
(91)Nurse Call
(2)Security & Alarm Cable
(305)Surveillance Cable
(39)Connectors & Outlets
(3590)Modular Couplers
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
(1048)M12 Power
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
(320)Field Attachables
(34)Receptacles
(84)Tees, Reducers & Adapters
(10)Single-Ended Cordsets
(125)Double-Ended Cordsets
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
(1205)Fiber Patch Cords
(488)Double-Ended Cordsets
(89)Pigtails
(64)Single-Ended Cordsets
(1)Pre-Terminated Assemblies
(517)AV Assemblies
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
(1366)Managed Switches
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
(391)Cellular Routers
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
GO-Series Power Field Attachable Connector: Female, angled, 6-pin, black body, solder type; 50V AC/DC, 6 A
| Product Family: | Power Connector |
| Side 1 Product Sub Family: | GO Series |
| Brand: | Hirschmann |
| Connector Type: | Field Attachable |
| Side 1 Type of Contact/Gender: | female |
| Connector Design: | angled |
| Number of Pins: | 6 |
| Shielding Type: | Unshielded |
| Attachment Type: | Central Screw |
| Voltage Rating: | 50V AC/DC |
| Rated Impulse Voltage: | 1.5 kV |
| Operating Voltage: | 50 V AC/DC |
| Current Rating: | 6 A |
| Side 1 Contact Resistance: | ≤ 10 mOhm |
| Mating Cycles: | ≤ 50 |
| Type of Connection: | solder |
| Cable Gland: | PG 7 |
| Cross Section: | 0.14 mm² to 0.50 mm² |
| Strain-Relief: | clamping cage |
| Suitable Cables: | Ø 4.5 mm - Ø 7.5 mm |
| Ambient Temperature (Operation)*: | -40°C to +90°C |
| Protection Degree / IP Rating**: | IP65 |
| Side 1 Design Standard: | DIN EN 61984 (VDE 0627) |
| Side 1 Pollution Degree: | 3 acc. to DIN EN 60664-1 (VDE 0110-1) |
| Clearance / Creepage Distance: | DIN EN 60664-1 (2008/01); VDE 0110-1 |
| Contact Base Material: | CuZn |
| Side 1 Contact Plating: | Cu/Sn |
| Contact Bearer Material: | PA GF |
| Contact Bearer Color: | black |
| Flammability Class (Contact Bearer): | UL 94 V-0 |
| Housing Material: | PA GF |
| Housing Color: | black |
| Flammability Class (Housing): | UL 94 V-0 |
| Cable Gland Material: | PA GF |
| Cable Gland Color: | black |
| Flammability Class (Cable Gland): | UL 94 V-0 |
| Attachment Material: | 4.8 , Fe/Zn B |
| Gasket Material: | NBR |
| Fastening Torque (Cable Gland): | PG 7:(150-250) Ncm |
| Fastening Torque (Attachment): | M 3: (50-60) Ncm |
| Mating Connectors / Fitting to: | GO 6 UM, GO 6 FAV M… |
| Accessories to Order Separately: | Central Screw Stainless Steel: 732750003; Flat gasket: GO 60 WF-3 |
| VDE: | VDE-Reg.-Nr.: D182 |
| RoHS Compliant: | yes |
| Note Derating: | Notice derating |
| Protection Degree / IP Rating Note: | ** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector. |
| Note: | Do not connect or disconnect under load. |
| Item # | Item Description |
|---|---|
| 932447100 | GO 6 WF |