(109)GO-Series Power Receptacle Connector: Male, rear PCB mount with flange, 6-pin, black body; 50V AC/DC, 6 A
Product Family: | Power Connector |
Product Sub Family: | GO Series |
Brand: | Hirschmann |
Connector Type: | Receptacle |
Type of Contact / Gender: | male |
Connector Design: | Rear PCB mount with flange |
Number of Pins: | 6 |
Shielding: | Unshielded |
Rated Voltage: | 50V AC/DC |
Rated Impulse Voltage: | 1.5 kV |
Operating Voltage: | 50 V AC/DC |
Rated Current*: | 6 A |
Contact Resistance: | ≤ 10 mOhm |
Mating Cycles: | ≤ 50 |
Type of Connection: | solder |
Ambient Temperature (Operation)*: | -40°C to +90°C |
Protection Degree / IP Rating**: | IP65 |
Design Standard: | DIN EN 61984 (VDE 0627) |
Pollution Degree: | 3 acc. to DIN EN 60664-1 (VDE 0110-1) |
Clearance / Creepage Distance: | DIN EN 60664-1 (2008/01); VDE 0110-1 |
Contact Base Material: | CuZn |
Contact Plating: | Cu/Au |
Contact Bearer Material: | PC GF |
Contact Bearer Color: | black |
Flammability Class (Contact Bearer): | UL 94 V-2 |
Gasket Material: | NBR |
Fastening torque (mounting screw): | M 3: (50-60) Ncm |
Mounting: | M 3 screws (2x) |
Mating Connectors / Fitting to: | GO 6 WF…. |
VDE: | VDE-Reg.-Nr.: D182 |
RoHS Compliant: | yes |
Note Derating: | Notice derating |
Protection Degree / IP Rating Note: | ** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector. |
Note: | Do not connect or disconnect under load. |
Item # | Item Description |
---|---|
932669500 | GO 6 FAV M Au |