Product Hierarchy
Product Hierarchy

GO 60 WF grey - GO-Series Power Field Attachable Connector: Female, angled, 6-pin, grey body, solder type; 230 V AC/DC, 6 A


GO-Series Power Field Attachable Connector: Female, angled, 6-pin, grey body, solder type; 230 V AC/DC, 6 A

Technical Data

Product Family: Power Connector
Side 1 Product Sub Family: GO Series
Brand: Hirschmann
Connector Type: Field Attachable
Side 1 Type of Contact/Gender: female
Connector Design: angled
Number of Pins: 6
Shielding Type: Unshielded
Attachment Type: Central Screw
Voltage Rating: 250 V AC/DC
Rated Impulse Voltage: 2.5 kV
Operating Voltage: 230 V AC/DC
Current Rating: 6 A
Side 1 Contact Resistance: ≤ 10 mOhm
Mating Cycles: ≤ 50
Type of Connection: solder
Cable Gland: PG 7
Cross Section: 0.14 mm² to 0.50 mm²
Strain-Relief: clamping cage
Suitable Cables: Ø 4.5 mm - Ø 7.5 mm
Ambient Temperature (Operation)*: -40°C to +90°C
Protection Degree / IP Rating**: IP65
Side 1 Design Standard: DIN EN 61984 (VDE 0627)
Side 1 Pollution Degree: 3 acc. to DIN EN 60664-1 (VDE 0110-1)
Clearance / Creepage Distance: DIN EN 60664-1 (2008/01); VDE 0110-1

Materials

Contact Base Material: CuZn
Side 1 Contact Plating: Cu/Sn
Contact Bearer Material: PA GF
Contact Bearer Color: black
Flammability Class (Contact Bearer): UL 94 V-0
Housing Material: PA GF
Housing Color: grey
Flammability Class (Housing): UL 94 HB
Cable Gland Material: PA GF
Cable Gland Color: black
Flammability Class (Cable Gland): UL 94 V-0
Attachment Material: 4.8 , Fe/Zn B
Gasket Material: NBR

Additional Technical Data

Fastening Torque (Cable Gland): PG 7:(150-250) Ncm
Fastening Torque (Attachment): M 3: (50-60) Ncm
Mating Connectors / Fitting to: GO 60 FAV M, GO 60 UM
Accessories to Order Separately: Central Screw Stainless Steel: 732750003

Approvals

VDE: VDE-Reg.-Nr.: D182

Safety & Environmental Compliance

RoHS Compliant: yes

Notes

Note Derating: Notice derating
Protection Degree / IP Rating Note: ** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector.
Note: Do not connect or disconnect under load.
Variants
Item #Item Description
932448900GO 60 WF grey
GO-60-WF.zip
Short Form Catalog POWER English.pdf
Short Form Catalog POWER German.pdf
PCN_Polybag_2024-22-05.pdf
No accessories are available for this product