Form A, 18mm - Female Angled | #Contacts: 2+Ground (PE), Screw Type | No Protective Circuit | 250 V / 10A | Black Housing, Black PG9 Cable Gland | Included: Central Screw | Bulk Packaging | cULus 2238
| Availability: | Active |
| Product Family: | Valve Connectors |
| Side 1 Product Sub Family: | GDM Standard |
| Brand: | Hirschmann |
| Connector Type: | Field Attachable |
| Connector Sub Type: | Form A |
| Side 1 Type of Contact/Gender: | Socket Contacts / Female |
| Connector Design: | Angled (90°) Body |
| Number of Pins: | 2+PE (PE across cable outlet) |
| Coding, Side 1: | A |
| Shielding Type: | Unshielded |
| Attachment Type: | Central Screw, M 3 x 35 |
| Replacement for: | ID: 931236106 Name: GDM 2009 J GRAU ( Black Housing instead of Grey ) |
| Voltage Rating: | 250 V |
| Rated Voltage (UL): | 300 V |
| Rated Voltage (CSA): | 300 V |
| Rated Impulse Voltage: | 4.0 kV |
| Operating Voltage: | 230 V AC/DC |
| Current Rating: | 10 A |
| Rated Current (UL)*: | 10 A |
| Rated Current (CSA)*: | 8 A |
| Side 1 Contact Resistance: | ≤ 10 mOhm |
| Insulation Resistance: | ˃ 10^9 Ohm |
| Mating Cycles: | ≤ 50 |
| Type of Connection: | Screw terminal |
| Cable Gland: | PG9 with strain relief |
| Cross Section: | 0.25 - 1.5 mm² |
| Strain-Relief: | Clamping Cage |
| Suitable Cables: | Ø 6 - 8 mm |
| Ambient Temperature (Operation)*: | - 40 °C to + 125 °C [ Connector ] - 30 °C to + 90 °C [ when mated with NBR gasket] - 15 °C to + 125 °C [ when mated with FKM gasket] - 40 °C to + 125 °C [ when mated with EPDM or MPQ gasket] |
| Operating Temperature (UL): | max. + 75 °C |
| Operating Temperature (CSA): | max. + 75 °C |
| Protection Degree / IP Rating**: | IP65, IP67 |
| Side 1 Design Standard: | DIN EN 175301-803-A, ISO 4400 |
| Side 1 Pollution Degree: | 3 acc. to DIN EN 60664-1 (VDE 0110-1) |
| Clearance / Creepage Distance: | DIN EN 60664-1 (2008/01); VDE 0110-1 |
| Overvoltage Category: | III acc. to DIN EN 60664-1 (VDE 0110-1) |
| Contact Base Material: | Brass (CuZn) |
| Side 1 Contact Plating: | Copper-Tin Alloy (Cu/Sn) |
| Contact Bearer Material: | Glass-Fiber Reinforced Polyamide (PA GF) |
| Contact Bearer Color: | Black |
| Flammability Class (Contact Bearer): | UL 94 HB |
| Housing Material: | Glass-Fiber Reinforced Polyamide (PA GF) |
| Housing Color: | Black |
| Flammability Class (Housing): | UL 94 5VA |
| Cable Gland Material: | Glass-Fiber Reinforced Polyamide (PA GF) |
| Cable Gland Gasket: | Nitrile Butadiene Rubber (NBR) |
| Cable Gland Color: | Black |
| Flammability Class (Cable Gland): | UL 94 5VA |
| Strain-Relief Material: | PA GF |
| Attachment Material: | Steel Fastener (4.8 , Fe/Zn B) |
| Gasket Material: | Sold separately |
| Protective Circuit: | No Protective Circuit |
| Fastening Torque (Contact Screw): | (40-50) Ncm for conductor size 0.5 - 1.5 mm²; (30-40) Ncm for conductor size 0.38-0.34 mm²; (25-30) Ncm for conductor size 0.25 mm² |
| Fastening Torque (Cable Gland): | (150-200) Ncm |
| Fastening Torque (Attachment): | (50-60) Ncm |
| UL-File: | E315587 |
| UL: | UL 2238; cURus |
| VDE: | VDE-Reg.-Nr.: E349 |
| SEV: | Yes |
| REACH: | Yes |
| RoHS Compliant: | Compliant |
| Note Derating: | Notice derating |
| Protection Degree / IP Rating Note: | IP Rating tested according to IEC standard using combination of a Hirschmann or Lumberg Automation connector mounted and locked |
| Note: | Do not connect or disconnect under load. |
| Item # | Item Description | Central Screw | Gasket | Packaging | Replacement For |
|---|---|---|---|---|---|
| 934888112 | GDM21AL-A0U-10F | 1 - Central Screw Steel, combi head | 0 - Sold Seperately | F - Collect packaging 200 pieces, assembled | ID: 931236106 Name: GDM 2009 J GRAU ( Black Housing instead of Grey ) |