(109)G-Series Power Field Attachable Connector: Female, angled, 4-pin, black body, solder type; 50V AC/DC, 6 A
Product Family: | Power Connector |
Product Sub Family: | G Series |
Brand: | Hirschmann |
Connector Type: | Field Attachable |
Type of Contact / Gender: | female |
Connector Design: | angled |
Number of Pins: | 4 |
Shielding: | Unshielded |
Attachment Type: | Central Screw |
Rated Voltage: | 50V AC/DC |
Rated Impulse Voltage: | 1.5 kV |
Operating Voltage: | 50 V AC/DC |
Rated Current*: | 6 A |
Contact Resistance: | ≤ 10 mOhm |
Mating Cycles: | ≤ 50 |
Type of Connection: | solder |
Cable Gland: | PG 7 |
Conductor Cross Section: | max. 0.50 mm² |
Suitable Cables: | Ø3.5 mm - Ø6 mm |
Ambient Temperature (Operation)*: | -40°C to +90°C |
Protection Degree / IP Rating**: | IP65 |
Design Standard: | DIN EN 61984 (VDE 0627) |
Pollution Degree: | 3 acc. to DIN EN 60664-1 (VDE 0110-1) |
Clearance / Creepage Distance: | DIN EN 60664-1 (2008/01); VDE 0110-1 |
Contact Base Material: | CuZn |
Contact Plating: | Cu/Au |
Contact Bearer Material: | PA GF |
Contact Bearer Color: | black |
Flammability Class (Contact Bearer): | UL 94 HB |
Housing Material: | PA GF |
Housing Color: | black |
Flammability Class (Housing): | UL 94 HB |
Cable Gland Material: | PA GF |
Cable Gland Color: | black |
Flammability Class (Cable Gland): | UL 94 HB |
Attachment Material: | V2A |
Gasket Material: | NBR |
Fastening Torque (Cable Gland): | PG 7:(150-250) Ncm |
Fastening Torque (Attachment): | M 3: (50-60) Ncm |
Mating Connectors / Fitting to: | G 4 E 1 M…, G 4 A 1 M…., G 4 A 5 M… |
Accessories to Order Separately: | Central Screw Stainless Steel: 732750003 |
VDE: | VDE-Reg.-Nr.: 3113 |
RoHS Compliant: | yes |
Note Derating: | Notice derating |
Protection Degree / IP Rating Note: | ** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector. |
Note: | Do not connect or disconnect under load. |
Product Characteristics: | Unmounted |
Item # | Item Description |
---|---|
934386100 | G 4 W 1 F Au UM sw |