(109)G-Series Power Single-Ended Cordset: Female, angled, 4-pin, grey body, 50V AC/DC, 10 A; PVC grey cable, 0.75 mm²
Pin 1 | Pin 2 | Pin 3 | Pin 4 |
---|---|---|---|
white | yellow | black | violet |
Product Family: | Power Connector |
Product Sub Family: | G Series |
Brand: | Hirschmann |
Connector Type: | Cordset, single ended |
Type of Contact / Gender: | female |
Connector Design: | angled |
Number of Pins: | 4 |
Shielding: | Unshielded |
Attachment Type: | Central Screw |
Rated Voltage: | 50V AC/DC |
Rated Impulse Voltage: | 1.5 kV |
Operating Voltage: | 50 V AC/DC |
Rated Current*: | 10 A |
Contact Resistance: | ≤ 10 mOhm |
Mating Cycles: | ≤ 50 |
Type of Connection: | solder |
Ambient Temperature (Operation)*: | -40°C to +90°C |
Protection Degree / IP Rating**: | IP65 |
Design Standard: | DIN EN 61984 (VDE 0627) |
Pollution Degree: | 3 acc. to DIN EN 60664-1 (VDE 0110-1) |
Clearance / Creepage Distance: | DIN EN 60664-1 (2008/01); VDE 0110-1 |
Contact Base Material: | CuZn |
Contact Plating: | Cu/Sn |
Contact Bearer Material: | PA GF |
Contact Bearer Color: | grey |
Flammability Class (Contact Bearer): | UL 94 HB |
Molded Body Material: | PA GF |
Molded Body Color: | grey |
Flammability Class (Molded Body): | UL 94 HB |
Attachment Material: | 4.8 , Fe/Zn B |
Gasket Material: | NBR |
Fastening Torque (Attachment): | M 3: (50-60) Ncm |
Mating Connectors / Fitting to: | G 4 E 1 M…, G 4 A 1 M…., G 4 A 5 M… |
Accessories to Order Separately: | Central Screw Stainless Steel: 732750003 |
Cable Number: | XYMHY 4X0.75 |
Conductor Size: | 0.75 mm² |
Number of Wires: | 4 |
Minimal Bending Radius (Fixed Inst): | ˃ 5 x D |
Minimal Bending Radius (Flexible Inst): | ˃ 10 x D |
Conductor material: | Cu |
Cable Jacket Material: | PVC |
Cable Jacket Color: | grey |
Cable Diameter D: | ø 7.4 ±0.15 mm |
Wire Insulation Material: | PVC |
VDE: | VDE-Reg.-Nr.: 3113 |
RoHS Compliant: | yes |
Note Derating: | Notice derating |
Protection Degree / IP Rating Note: | ** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector. |
Note: | Do not connect or disconnect under load. |
Item # | Item Description | Cable Length |
---|---|---|
931805602 | G 4 KW 1 F 2m | 2 m |
19871 | G 4 KW 1 F 3M | 3 m |