G-Series Power Receptacle Connector: Male, rear PCB mount with flange, 4-pin, grey body; 50V AC/DC, 10 A
| Product Family: | Power Connector |
| Side 1 Product Sub Family: | G Series |
| Brand: | Hirschmann |
| Connector Type: | Receptacle |
| Side 1 Type of Contact/Gender: | male |
| Connector Design: | Rear PCB mount with flange |
| Number of Pins: | 4 |
| Shielding Type: | Unshielded |
| Voltage Rating: | 50V AC/DC |
| Rated Impulse Voltage: | 1.5 kV |
| Operating Voltage: | 50 V AC/DC |
| Current Rating: | 10 A |
| Side 1 Contact Resistance: | ≤ 10 mOhm |
| Mating Cycles: | ≤ 50 |
| Type of Connection: | solder |
| Ambient Temperature (Operation)*: | -40°C to +90°C |
| Protection Degree / IP Rating**: | IP65 |
| Side 1 Design Standard: | DIN EN 61984 (VDE 0627) |
| Side 1 Pollution Degree: | 3 acc. to DIN EN 60664-1 (VDE 0110-1) |
| Clearance / Creepage Distance: | DIN EN 60664-1 (2008/01); VDE 0110-1 |
| Contact Base Material: | CuZn |
| Side 1 Contact Plating: | Cu/Sn |
| Contact Bearer Material: | PA GF |
| Contact Bearer Color: | grey |
| Flammability Class (Contact Bearer): | UL 94 HB |
| Fastening torque (mounting screw): | M 3: (50-60) Ncm |
| Mount Type: | M 3 screws (2x) |
| Mating Connectors / Fitting to: | G 4 W 1 F…, G 4 KW 1 F… |
| Accessories to Order Separately: | Flat gasket: G30 E-2 |
| VDE: | VDE-Reg.-Nr.: 3113 |
| RoHS Compliant: | yes |
| Note Derating: | Notice derating |
| Protection Degree / IP Rating Note: | ** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector. |
| Note: | Do not connect or disconnect under load. |
| Item # | Item Description |
|---|---|
| 932092106 | G 4 A 5 M grey |