Product Hierarchy
Product Hierarchy

G 4 A 5 M Au grey - G-Series Power Receptacle Connector: Male, rear PCB mount with flange, 4-pin, grey body; 50V AC/DC, 10 A




G-Series Power Receptacle Connector: Male, rear PCB mount with flange, 4-pin, grey body; 50V AC/DC, 10 A

Technical Data

Product Family: Power Connector
Side 1 Product Sub Family: G Series
Brand: Hirschmann
Connector Type: Receptacle
Side 1 Type of Contact/Gender: male
Connector Design: Rear PCB mount with flange
Number of Pins: 4
Shielding Type: Unshielded
Voltage Rating: 50V AC/DC
Rated Impulse Voltage: 1.5 kV
Operating Voltage: 50 V AC/DC
Current Rating: 10 A
Side 1 Contact Resistance: ≤ 10 mOhm
Mating Cycles: ≤ 50
Type of Connection: solder
Ambient Temperature (Operation)*: -40°C to +90°C
Protection Degree / IP Rating**: IP65
Side 1 Design Standard: DIN EN 61984 (VDE 0627)
Side 1 Pollution Degree: 3 acc. to DIN EN 60664-1 (VDE 0110-1)
Clearance / Creepage Distance: DIN EN 60664-1 (2008/01); VDE 0110-1

Materials

Contact Base Material: CuZn
Side 1 Contact Plating: Cu/Au
Contact Bearer Material: PA GF
Contact Bearer Color: grey
Flammability Class (Contact Bearer): UL 94 HB

Additional Technical Data

Fastening torque (mounting screw): M 3: (50-60) Ncm
Mount Type: M 3 screws (2x)
Mating Connectors / Fitting to: G 4 W 1 F…, G 4 KW 1 F…
Accessories to Order Separately: Flat gasket: G30 E-2

Approvals

VDE: VDE-Reg.-Nr.: 3113

Safety & Environmental Compliance

RoHS Compliant: yes

Notes

Note Derating: Notice derating
Protection Degree / IP Rating Note: ** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector.
Note: Do not connect or disconnect under load.
Variants
Item #Item Description
932092206G 4 A 5 M Au GRAU
G-4-A-5-M.zip
Short Form Catalog POWER English.pdf
Short Form Catalog POWER German.pdf
EU Declaration of conformity
Description: GEN-All-RE-201008-0357V01
No accessories are available for this product