(6434)Outdoor Fiber Cable
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
(109)Flat gasket for panel mounted connectors with flange, material thickness: 0.8 mm; suitable for: G 30 E 3 M, G 4 E 1 M, G 4 A 5 M, G 4 A 1 M
Product Family: | Power Connector |
Product Sub Family: | G Series |
Brand: | Belden |
Connector Type: | Gasket |
Ambient Temperature (Operation)*: | -40°C to +90°C |
Gasket Material: | NBR |
RoHS Compliant: | yes |
Item # | Item Description |
---|---|
733415002 | G 30 E-2 |