FX UHD Patch Panel Housing 2U, 8 Slots, Empty. Available in Titanium, Signal White, or Black finish
| Environmental Space: | Indoor |
| Suitable Applications: | FiberExpress Solutions, Backbone, Telecommunications Room, Main Distribution Room, Data Centers |
| Weight: | 10.14 lbs |
| Overall Height: | 3.5 in |
| Overall Width: | 19 in |
| Overall Length: | 17.54 in |
| Front Connection: | Static FX UHD / 1 inch Pullout FXU |
| Termination Type: | Front Sliding Drawer |
| Operating Temperature Range: | -10°C To +60°C |
| Storage Temperature Range: | -40°C To +70°C |
| Description | Material |
|---|---|
| Panel | Steel/Aluminum |
| Cable Tray Cover | Aluminum |
| Patch Cord Tray | Steel |
| Cable Tray | Steel |
| EU Directive 2011/65/EU (RoHS 2): | Yes |
| MII Order #39 (China RoHS): | EUP 50 |
| Included Parts: | Screws (12-24); Screws (10-32); Cable ties; Kurly locks; Velcro Straps; Mkr Wire Card-Blue; Identification Labels; Installation guide |
| Related Parts: | FiberExpress Ultra and Ultra High Density Frames and Cassettes |
| Packaging: | Individually packaged in a cardboard box |
| Notes: | For more information, please refer to our web site at http://www.belden.com. Installation Guide: PX105678. |
| Update and Revision: | Revision Number: 0.220 Revision Date: 03-12-2026 |