FX ECX Frame OM3 SC Duplex. Available in several port counts.
| Environmental Space: | Indoor |
| Suitable Applications: | FiberExpress Solutions, Backbone, Telecommunications Room, Main Distribution Room, Data Centers |
| Fiber Type |
|---|
| OM3 |
| Weight: | 0.2 lbs |
| Overall Height: | 1.3 in |
| Overall Width: | 6.34 in |
| Overall Length: | 2.890 in |
| Overall Depth: | 1.39 in |
| Quantity of Frames/Cassettes | Quantity of LC Duplex Connectors | |
|---|---|---|
| FX UHD Frames/Cassettes | 6 Fibers | 3 SC Duplex Ports |
| Front Connection: | Static |
| Operating Temperature Range: | -10°C To 60°C |
| Storage Temperature Range: | -10°C To 60°C |
| Description | Material | Color | Type |
|---|---|---|---|
| Adapter Sleve | Zirconia-Ceramic | ||
| Front Connector Body | Plastic - UL94V-0 | Aqua | SC-Duplex |
| Frame | Plastic - UL94V-0 | Black | |
| Frame Brace Support | Plastic - UL94V-0 | Black |
| MII Order #39 (China RoHS): | EUP 50 |
| Included Parts: | Dust Caps |
| Related Parts: | FX ECX Panels, FX Pigtails, FX Brilliance |
| Item # | Color | Connector Type | Port Count |
|---|---|---|---|
| FF3X03SD | Aqua | SC Duplex | 3 Port |
| FF3X08SD | Aqua | SC Duplex | 8 Port |
| Packaging: | Individually packaged in a plastic shell, Shipped in cardboard box (12/box) |
| Notes: | For additional information about this product, please contact our Technical Support group (ibdn.ts@belden.com) or your local sales representative. |
| Update and Revision: | Revision Number: 0.51 Revision Date: 10-23-2025 |