(1404)600V Control (AWM Style) Cable
(67)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(60)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(796)Instrumentation Cable
(340)UL 300V PLTC/PLTC-ER Cable
(197)UL 600V TC/TC-ER Pairs/Triads
(114)UL Thermocouple
(30)CSA ACIC Cable
(30)Control / Power Cable
(469)VFD Cable
(134)Digital Electricity
(45)Hybrid Fiber-Copper Cable
(198)Rolling Stock Cable
(65)Safety, Sound, & Security Cable
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
(3003)Modular Couplers
(11)Modular Plugs
(28)Receptacles
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
(650)Copper Patch Panels
(82)Preloaded Coupler Patch Panels
(2)Fiber Patch Panels
(65)Fiber Cassettes
(358)Modular (Empty) Panels
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
(189)Server Cabinets
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
(11)Power Distribution & Climate Monitoring
(1)Heat Containment
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
(109)FX ECX Splice Cassette OM1 12 Ports (12-24 fibers).
Environmental Space: | Indoor |
Suitable Applications: | FiberExpress Solutions, Backbone, Telecommunications Room, Main Distribution Room, Data Centers |
Fiber Type |
---|
OM1 |
Weight: | 0.6 lbs |
Height: | 1.3 m |
Width: | 6.34 |
Length: | 8.74 ft |
Front Connection: | Static |
Operating Temperature Range: | -10 to 60°C |
Storage Temperature Range: | -10 to 75°C |
Element | Description | Material | Color |
---|---|---|---|
Zirconia-Ceramic | Adapter Sleve Material | Zirconia-Ceramic | |
Plastic - UL94V-0 | Front Connector Body | Plastic - UL94V-0 | Beige |
Plastic - UL94V-0 | Cassette Assembly | Plastic - UL94V-0 | Black |
MII Order #39 (China RoHS): | EUP 50 |
Related Parts: | FX ECX panels, FX Pigtails, FX Brilliance |
Packaging: | Individually packaged in a plastic shell, Shipped in cardboard box (12/box) |
Update and Revision: | Revision Number: 0.62 Revision Date: 05-31-2024 |