Product Hierarchy
Product Hierarchy

FRTS3 - Fiber Raceway Slotting Tool - Foot Operated with Case


Fiber Raceway Slotting Tool - Foot Operated Tool with Carrying Case

Product Overview

Environmental Space: Indoor

Construction

Weight: 30.864 lbs
Overall Height: 8.464 in (214.986 mm
Overall Width: 12.204 in
Overall Length: 24.015 in

Product Material

Materials
Material
Steel

Related Part Numbers

Variants
Item #ColorLength
FRTS3Metallic24.015 in

Product Notes

Notes: The foot operated duct slotting tool is a means of making duct end slots, easily, accurately and quickly i.e. less than 1 minute to slot one end of a duct. By using a foot operated system a small effort is required to exert the large force necessary to make a slot. Both hands are free to hold the duct. The jaws are made of hardened carbon steel, for a long service life. To operate, place duct side or end, within the tools cutting guides, hold duct down flush with top face of tool, and press foot operated lever, until a slot is made. Release the slotting punch, using the foot operated release pedal. Remove and reposition duct for next slot. The slotting tool cuts a slot in the duct end to suit a standard joiner; available separately. The kit includes one foot operated slotting tool and a metal tool box, for storage and transport, c/w a foam insert.

History

Update and Revision: Revision Number: 0.31 Revision Date: 03-28-2024
No accessories are available for this product