(14289)Indoor Fiber Cable
(1653)Indoor/Outdoor Fiber Cable
(7151)Outdoor Fiber Cable
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
(1268)Instrumentation Cable
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
(818)VFD Cable
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
(1375)Managed Switches
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
(37)Security & Firewalls
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
Fiber Raceway Mounting Stand Off Kit, Suits 100mm Duct
| Environmental Space: | Indoor |
| Weight: | 1.322 lbs |
| Overall Height: | 1.181 in (29.997 mm |
| Overall Width: | 1.574 in |
| Overall Length: | 4.960 in |
| Material |
|---|
| Mild steel |
| Item # | Color | Length |
|---|---|---|
| FRMS2 | Metallic | 4.960 in |
| Notes: | The mounting bracket provides an adjustable mounting mechanism for the 220 mm plastic ducting system. It is basically an M12 threaded metal rod and support bracket that connects straight duct to existing building steel - work. A plastic protection tube is included to prevent optical fibres catching in the rod thread. |
| Update and Revision: | Revision Number: 0.72 Revision Date: 03-28-2024 |