(1176)Fiber Patch Cords
(485)Double-Ended Cordsets
(75)Pigtails
(64)Single-Ended Cordsets
(1)Pre-Terminated Assemblies
(505)AV Assemblies
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
Fiber Raceway Vertical Tee, 4x8, 220mm x 100mm Drop Off, Lid, Yellow, Standard
| Environmental Space: | Indoor |
| Weight: | 2.061 lbs |
| Overall Height: | 8.070 in (204.978 mm |
| Overall Width: | 14.566 in |
| Overall Length: | 9.133 in |
| Material |
|---|
| Fire retardant plastic, Halogen free, UL94-VO rated |
| Item # | Color | Length |
|---|---|---|
| FRCV4YLN | Yellow | 9.133 in |
| Notes: | The entry suite is basically a 100mm vertical drop off point in a 220mm horizontal duct system. This is usually installed where a large number of optical fibre cords are to be dropped off below. eg. in optical fibre distribution frames. It provides free flow for the ongoing fibres and strain relief for those exiting down the 100mm vertical section. There are two 220mm horizontal outlets, which use standard joiners or a slotless joiner and a 100mm vertical outlet that uses a standard joiner or a slotless joiner. These are available separately. |
| Update and Revision: | Revision Number: 0.72 Revision Date: 03-28-2024 |