Metal Filler panel with brush for E-Series.
| Suitable Applications: | Filler panel for 19” mounting with brushes for cable entry. Installation by using standard cage nuts (included). Installing the filler panel in the rack makes the installation look neat and tidy. Also the filler panel prevents airflow escaping to the back without passing through the active equipment. |
| Environmental Space: | Indoor |
| Finish: | Powder Coated |
| Material: | 1.0 mm steel |
| EU Directive 2011/65/EU (RoHS 2): | Yes |
| MII Order #39 (China RoHS): | EUP 50 |
| Part Number: | EDAP3 |
| Included Parts: | Filler panel + brush with set of 4 cage nuts |
| Packaging: | Individually packed. |
| Item # | Height | Color | Application |
|---|---|---|---|
| EDAP3312 | 1U | Black | E-Series Cabinets |
| EDAP3311 | 1U | Gray | E-Series Cabinets |
| Update and Revision: | Revision Number: 0.109 Revision Date: 10-02-2024 |