FX DCX FRAME, OS2, 06 PORTS, LC DUPLEX, MPO-12 (FEMALE), TYPE-A, NON-FLIP, BLUE ADAPTERS
| Environmental Space: | Indoor |
| Suitable Applications: | DCX, Data Centers, Central Equipment Room |
| Fiber Type |
|---|
| OS2 |
| Weight: | 0.156 lbs |
| Overall Height: | 0.5 in |
| Overall Width: | 3.4 in |
| Overall Length: | 6.8 in |
| Max Capacity: | 12 Fibers |
| Operating Temperature Range: | -10 to 60°C |
| Storage Temperature Range: | -10 to 60°C |
| Description | Material | Color | Type |
|---|---|---|---|
| Adapter Frame Assembly | Polycarbonate | Black (Frame), Blue (Front Block) | |
| Front Connector Body | Plastic - UL94V-0 | Blue | LC Duplex |
| Rear Connector/ Adapter | Plastic - UL94V-0 | Green | MPO Female |
| Fan-Out Routing Plate | Polypropylene | Black |
| Description | Total Insertion Loss | Total Return Loss |
|---|---|---|
| OS2-UPC | 0.6 dB | -55 dB |
| EU Directive 2011/65/EU (RoHS 2): | Yes |
| MII Order #39 (China RoHS): | EUP 50 |
| Related Parts: | DCX Frames, Modules, and Patch Panels |
| Packaging: | Individually packaged in a plastic shell, Shipped in cardboard box |
| Notes: | For more information, please refer to our web site at http://www.belden.com |
| Update and Revision: | Revision Number: 0.120 Revision Date: 02-24-2026 |