Product Hierarchy
Product Hierarchy

FC3X12LDFS - FX ECX Splice Cassette OM3 12 Ports


FX ECX CASSETTE, OM3, 12 PORTS, SPLICING, LC DUPLEX, AQUA ADAPTERS

Product Overview

Environmental Space: Indoor
Suitable Applications: FiberExpress Solutions, Backbone, Telecommunications Room, Main Distribution Room, Data Centers

Material

Fiber Cable Construction
Fiber Type
OM3
Weight: 0.6
Overall Height: 1.3 in
Overall Width: 6.34 in
Overall Length: 8.74 in

Mechanical Characteristics

Front Connection: Static

Temperature Range

Operating Temperature Range: -10°C To 60°C
Storage Temperature Range: -10°C To 60°C

Product Material

Materials
ElementDescriptionMaterialColor
Zirconia-CeramicAdapter Sleve MaterialZirconia-Ceramic
Plastic - UL94V-0Front Connector BodyPlastic - UL94V-0Aqua
Plastic - UL94V-0Cassette AssemblyPlastic - UL94V-0Black

Standards

MII Order #39 (China RoHS): EUP 50

Related Part Numbers

Related Parts: FX ECX panels, FX Pigtails, FX Brilliance
Variants
Item #ColorConnector Type
FC3X12LDFSAquaLC Duplex

Product Notes

Packaging: Individually packaged in a plastic shell, Shipped in cardboard box (12/box)

History

Update and Revision: Revision Number: 0.188 Revision Date: 03-10-2026
Date: 2013-01-01
ECX Splice Cassette Install Guide.pdf
No accessories are available for this product