M12 Insert Sensor/Actuator Receptacle Connector: Male, insert with ribs, M12 - mating side, solder contacts - connecting side, 4-pin, A-coded, unshielded, grey body, 150 V AC/DC, 4 A
| Product Family: | Sensor / Actuator Connectors |
| Side 1 Product Sub Family: | M12 Insert |
| Mating Side: | M12 |
| Connecting Side: | Solder Contacts |
| Brand: | Hirschmann |
| Connector Type: | Receptacle |
| Side 1 Type of Contact/Gender: | Male |
| Connector Design: | Insert with Ribs |
| Number of Pins: | 4 |
| Coding, Side 1: | A |
| Voltage Rating: | 150 V |
| Rated Impulse Voltage: | 1.5 kV |
| Operating Voltage: | 150 V AC/DC |
| Current Rating: | 4 A |
| Contact Resistance: | ≤ 10 mOhm |
| Insulation Resistance: | ˃ 10^9 Ohm |
| Mating Cycles: | ≤ 100 |
| Type of Connection: | Solder |
| Suitable Conductor Cross Section: | Solid wires: 0.22 mm² to 0.5 mm² / Standed wires: 0.22 mm² to 0.38 mm² |
| Ambient Temperature (Operation)*: | - 25 °C - + 90 °C |
| Protection Degree / IP Rating**: | IP65, IP67 |
| Design Standard: | In style of IEC 61076-2-101 |
| Pollution Degree: | 3 acc. to DIN EN 60664-1 (VDE 0110-1) |
| Clearance / Creepage Distance: | DIN EN 60664-1 (2008/01); VDE 0110-1 |
| Overvoltage Category: | II acc. to DIN EN 60664-1 (VDE 0110-1) |
| Contact Base Material: | CuZn |
| Side 1 Contact Plating: | Cu/Au |
| Contact Bearer Material: | PA |
| Contact Bearer Color: | Grey |
| Flammability Class (Contact Bearer): | UL 94 V-2 |
| Potted: | No |
| RoHS Compliant: | yes |
| Note Derating: | * Notice derating |
| Protection Degree / IP Rating Note: | * only if mounted and locked in combination with Hirschmann / Lumberg connector. On the installation side tightness has to be assured by taking proper measures. |
| Note: | The receptacle connector is constructively intended for usage in IP67-products. To realise this protection class, the estimated location has to be designed accordingly. Further details see IEC 61076-2-101. |
| Item # | Item Description |
|---|---|
| 932440106 | ELST 400/12 093 Au |