Networking & Data Cable
(687)Industrial Ethernet Cable
(179)Enterprise Category Cable
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
(13915)Indoor Fiber Cable
(1457)Indoor/Outdoor Fiber Cable
(7007)Outdoor Fiber Cable
(5151)SMPTE Cable
(23)Tactical Fiber Cable
(314)Flexible Automation Cable
(3167)600V Control (AWM Style) Cable
(74)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(70)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(809)Instrumentation Cable
(340)UL 300V PLTC/PLTC-ER Cable
(197)UL 600V TC/TC-ER Pairs/Triads
(114)UL Thermocouple
(30)CSA ACIC Cable
(30)Control / Power Cable
(482)VFD Cable
(244)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(200)Rolling Stock Cable
(157)Safety, Sound, & Security Cable
(731)Audio, Sound, & Control Cable
(227)Access Control Cable
(80)Fire Alarm Cable
(91)Nurse Call
(2)Security & Alarm Cable
(290)Surveillance Cable
(38)Connectors & Outlets
(3434)Modular Couplers
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
(751)Type A
(575)Type A Field Attachables
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
(1064)SPIDER Fast/Gigabit Switches
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
(126)Cellular Routers
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
(11)Railway Routers
(4)Vehicle Routers
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
(2)Enterprise Ethernet
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
DCX Horizontal Rear Channel Kit, Right-Left (4 Patch Cord Trays), Central Office White
| Environmental Space: | Indoor |
| Suitable Applications: | Optical Distribution Frame, Data Centers, Central Equipment Room |
| Weight: | 10.060 lbs |
| Overall Height: | 5.560 in |
| Overall Width: | 36.000 in |
| Depth: | 10.000 in |
| Max Capacity: | 4172 fibers (1.6mm cables), 2086 fibers (1.6mm DX/ZIP cables), 1335 fibers (2mm cables) |
| Operating Temperature Range: | -10°C To +60°C |
| Storage Temperature Range: | -10°C To +75°C |
| Description | Material | Color |
|---|---|---|
| Horizontal Rear Channel RL | Steel | White |
| Frame Spool Rear through Management | PC/ABS | Black |
| MII Order #39 (China RoHS): | EUP 50 |
| Included Parts: | Hardware kit, see notes |
| Related Parts: | DCX Frame Module & Patch Panel |
| Item # | Color |
|---|---|
| DCX-HRRC-RL01W | White |
| Packaging: | The kit (4x) is packaged in a cardboard box |
| Notes: | Hardwar kit contains: Thread Cutting Screws 10-32 (2x), Quick Start Guides (2x). For more information, refer to Quick Start Guide PX106860 (English/French) or visit our web site at http://www.belden.com/dcx |
| Update and Revision: | Revision Number: 0.39 Revision Date: 05-31-2024 |