Product Hierarchy
Product Hierarchy

DCX-HRRC-LR01W - DCX Rear Channel Kit LR


DCX Horizontal Rear Channel Kit, Left-Right (4 Patch Cord Trays), Central Office White

Product Overview

Environmental Space: Indoor
Suitable Applications: Optical Distribution Frame, Data Centers, Central Equipment Room

Material

Weight: 10.060 lbs
Overall Height: 5.560 in
Overall Width: 36.000 in
Overall Depth: 10.000 in

Physical Specifications

Max Capacity: 4172 fibers (1.6mm cables), 2086 fibers (1.6mm DX/ZIP cables), 1335 fibers (2mm cables)

Temperature Range

Operating Temperature Range: -10°C To +60°C
Storage Temperature Range: -10°C To +75°C

Product Material

Materials
DescriptionMaterialColor
Horizontal Rear Channel LRSteelWhite
Frame Spool Rear through ManagementPC/ABSBlack

Standards

MII Order #39 (China RoHS): EUP 50

Related Part Numbers

Included Parts: Hardware kit, see notes
Related Parts: DCX Frame Module & Patch Panel
Variants
Item #Color
DCX-HRRC-LR01WWhite

Product Notes

Packaging: The kit (4x) is packaged in a cardboard box
Notes: Hardwar kit contains: Thread Cutting Screws 10-32 (2x), Quick Start Guides (2x). For more information, refer to Quick Start Guide PX106860 (English/French) or visit our web site at http://www.belden.com/dcx

History

Update and Revision: Revision Number: 0.39 Revision Date: 05-31-2024
Date: 2013-01-11
PX106860-EN_QS Guide_REAR CHANNEL.pdf
DCX - ACCESSORY MASTER SERIES - Rev4.pdf
No accessories are available for this product