(13930)Indoor Fiber Cable
(1468)Indoor/Outdoor Fiber Cable
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
DCX Horizontal In-cabinet Short Channel Kit (for End Cabinet), Central Office White
| Environmental Space: | Indoor |
| Suitable Applications: | Optical Distribution Frame, Data Centers, Central Equipment Room |
| Weight: | 3.920 lbs |
| Overall Height: | 3.810 in |
| Overall Width: | 36.000 in |
| Depth: | 9.000 in |
| Max Capacity: | 4614 fibers (1.6mm cables), 2307 (1.6mm DX/ZIP cables), 1429 fibers (2mm cables) |
| Operating Temperature Range: | -10°C To +60°C |
| Storage Temperature Range: | -10°C To +75°C |
| Description | Material | Color |
|---|---|---|
| Horizontal In-cabinet Channel Assembly | Steel | White |
| MII Order #39 (China RoHS): | EUP 50 |
| Included Parts: | Hardware kit, see notes |
| Related Parts: | DCX Frame Module & Patch Panel |
| Item # | Color |
|---|---|
| DCX-HINC-KIT02W | White |
| Packaging: | Packaged in a cardboard box |
| Notes: | Hardwar kit contains: Thread Cutting Screws 10-32 (2x), Quick Start Guides (2x). For more information, refer to Quick Start Guide PX106861 (English/French) or visit our web site at http://www.belden.com/dcx |
| Update and Revision: | Revision Number: 0.31 Revision Date: 12-12-2022 |