Product Hierarchy
Product Hierarchy

DCX-HINC-KIT02B - DCX Short Channel Kit


DCX Horizontal In-cabinet Short Channel Kit (for End Cabinet), Black

Product Overview

Environmental Space: Indoor
Suitable Applications: Optical Distribution Frame, Data Centers, Central Equipment Room

Material

Weight: 3.920 lbs
Overall Height: 3.75 in
Overall Width: 12.22 in
Overall Depth: 7.9 in

Physical Specifications

Max Capacity: 4614 fibers (1.6mm cables), 2307 (1.6mm DX/ZIP cables), 1429 fibers (2mm cables)

Temperature Range

Operating Temperature Range: -10°C To +60°C
Storage Temperature Range: -10°C To +75°C

Product Material

Materials
DescriptionMaterialColor
Horizontal In-cabinet Channel AssemblySteelWhite

Standards

MII Order #39 (China RoHS): EUP 50

Related Part Numbers

Included Parts: Hardware kit, see notes
Related Parts: DCX Frame Module & Patch Panel

Product Notes

Packaging: Packaged in a cardboard box
Notes: Hardwar kit contains: Thread Cutting Screws 10-32 (2x), Quick Start Guides (2x). For more information, refer to Quick Start Guide PX106861 (English/French) or visit our web site at http://www.belden.com/dcx

History

Update and Revision: Revision Number: 0.130 Revision Date: 03-13-2026
Date: 2013-01-11
PX106861-EN_QS Guide_HINC_Bridge.pdf
DCX - ACCESSORY MASTER SERIES - Rev4.pdf
No accessories are available for this product