Product Hierarchy
Product Hierarchy

DCX-HINB-KIT01B - DCX Patch Cord Bridge


DCX Horizontal In-cabinet Front-to-Back Patch Cord Bridge, Black

Product Overview

Environmental Space: Indoor
Suitable Applications: Optical Distribution Frame, Data Centers, Central Equipment Room

Material

Weight: 0.700 lbs
Overall Height: 4.500 in
Overall Width: 11.250 in
Overall Depth: 10.000 in

Physical Specifications

Max Capacity: 576 fibers (1.6mm cables), 289 fibers (1.6mm DX/ZIP cables), 179 fibers (2mm cables)

Temperature Range

Operating Temperature Range: -10°C To +60°C
Storage Temperature Range: -10°C To +75°C

Product Material

Materials
DescriptionMaterialColor
Horizontal In-cabinet Patch Cord Bridge AssemblyPC/ABSBlack

Standards

MII Order #39 (China RoHS): EUP 50

Related Part Numbers

Included Parts: Hardware kit, see notes
Related Parts: DCX Frame Module & Patch Panel

Product Notes

Packaging: Packaged in a cardboard box
Notes: Hardware kit contains: Screw for plastic #6-19 (4x), Quick Start Guides (2x). For more information, refer to Quick Start Guide PX106861 (English/French) or visit our web site at http://www.belden.com/dcx

History

Update and Revision: Revision Number: 0.26 Revision Date: 12-12-2022
Date: 2013-01-11
PX106861-EN_QS Guide_HINC_Bridge.pdf
DCX - ACCESSORY MASTER SERIES - Rev4.pdf
No accessories are available for this product