(14341)Indoor Fiber Cable
(1665)Indoor/Outdoor Fiber Cable
(7169)Outdoor Fiber Cable
(5207)SMPTE Cable
(23)Tactical Fiber Cable
(314)Flexible Automation Cable
(813)600V Control (AWM Style) Cable
(437)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(68)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(1274)Instrumentation Cable
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
(824)VFD Cable
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
DAP800 Outdoor Wi-Fi 6 (802.11ax) Access Point, 110V/230VAC, 1G ETH, 2.5G Fiber Optic, Extended Temp with Conf. Coating
| Type: | DAP849-RWAAZT6O8EHH |
| Name: | DAP800 Industrial Wi-Fi 6 (802.11ax) Access Point |
| Part Number: | 9AA 102 002 |
| Port Type and Quantity: | 2× 10/100/1000Mbps M12 X-coded, Eth, 2× 1000Mbps Fiber-Optic*, 2 × V.24 M12 A-coded, 1 × Air Valve, 1 × PSU 7/8’’ connector |
| Supported Radio Protocols: | IEEE 802.11b, 802.11a/g/n/ac, 802.11ax, up to 2.975Gbps (2.402Gbps in 5GHz and 573Mbps in 2.4GHz) data rate |
| Antenna connector: | External antennas, 2×2:2 @ 2.4GHz, 4x4:4 @ 5GHz, 1x1:1 for scanning, 7 × N female connectors, ANT1-ANT4 for 5GHz band, ANT5-ANT6 for 2.4GHz band |
| Frequency: | 2.400 to 2.4835 GHz; 5.150 to 5.250 GHz; 5.250 to 5.350 GHz; 5.470 to 5.725 GHz; 5.725 to 5.850 GHz *available channels: Dependent on configured regulatory domain |
| Modulation Type: | 802.11b: BPSK, QPSK, CCK; 802.11a/g/n/ac: BPSK, QPSK, 16-QAM, 64-QAM, 256-QAM; 802.11ax: BPSK,QPSK,CCK,16-QAM,64-QAM,256-QAM,1024-QAM |
| Operating Voltage: | PSU 110V/230VAC |
| Power Consumption: | 30 W |
| Authentication: | 802.11i, WPA2(WPA2-Personal,WPA2 -Enterprise), WPA3 (WPA3-Personal,WPA3 -Enterprise), 802.1X, Advanced Encryption Standard (AES) |
| Management: | BWO mode management, MIMO configuration, Internal User Database, Zero-touch provisioning (ZTP), System log report,SNMP Trap Notification. LLDP (802.1AB), LLDP-MED, Password change on first login, SSHv2, HTTP, HTTPS, Responsive GUI, SNMP v1/v2/v3, Traps, Telnet, TFTP, Dual Software Image Support. |
| Security: | Captive Portal, Radius Client, Wireless QoS, Client sticky avoidance, User behavior tracking, Allow/block list, ACL, Rogue AP locating and suppression, Wireless Attack Detection, WIDS/WIPS based on BWO/DAC. MAC Address Limit Per Port, Restricted Management Access, Appropriate Use Banner, Multiple Privilege Levels, Local User Management. |
| Software features: | NTP client, EDCA based on WMM, DSCP/802.1p Mapping, BSS Coloring, PRP maintain trailer, Background scanning, MIMO configuration, DFS, DFS falling back to original channel, Designated DFS channel selection, Wireless MESH P2P/P2MP, Auto channel selection, Auto transmit power control, Dynamic bandwidth selection, Band steering, Client smart load balance. Static Unicast/Multicast Address Entries, VLAN (802.1Q), Independent VLAN Learning, QoS/Port Prioritization (802.1D/p), TOS/DSCP Prioritization, CoS Queue Management. Queue-Shaping/Max. Queue Bandwidth, Jumbo Frames, IGMP Snooping/Querier (v1/v2/v3), Unknown Multicast Filtering, IGMP Group Filtering per Port, Flow Control (802.3X). Egress Interface Shaping, Ingress Storm Protection. MRP Client, RSTP 802.1D-2004 (IEC62439-1). Management Address Conflict Detection, LEDs, Device Status Indication. |
| Minimum Storage Temperature: | -40°C to +85 °C |
| Relative humidity (non-condensing): | 10-95 % |
| Overall Width: | 370 mm |
| Overall Height: | 74 mm |
| Overall Depth: | 260 mm |
| Weight: | 3.5 kg |
| Mount Type: | Wall mounting |
| IP Protection Rating: | IP67 |
| Safety of industrial control equipment: | EN 61131-2, EN 62368-1, EN 60950-22 |
| FCC: | Yes |
| UL/cUL: | Yes |
| CE: | Yes |
| RoHS Compliant: | RoHS( 2011/65/EU,(EU)2015/863 ) and RoHS( GB/T26572-2011 ) compliant |
| Transportation: | EN 50121-4, EN 45545-2(HL3) |
| Radio: | EN 300 328 (2.4 GHz), EN 301 893 (5 GHz), EN 302 502 (5.8 GHz) |
| Accessories to Order Separately: | EM12G OCTOPUS: Field attachable Gigabit Ethernet connector, M12 male, 8-pole, “X”-coded, Terminal Cable, M12-4pin to DB9: Terminal cable, Side A: M12 “A”-coded 4-pin connector, Side B: Sub-D connector, 9-pin, ANT Protector m-f, N-Abschl-Wdst. 50 Ohm, Fiber Connector(order at BTR NETCOM GmbH) |
| Scope of delivery: | 1x DAP849 device, 1x Safety and general information sheet, 1x Outdoor safety instructions, RKC30/9, 7/8" Buchse 3-pol konfekt |
| Update and Revision: | Revision Number: 0.6 Revision Date: 09-08-2026 |