Product Hierarchy
Product Hierarchy

DAP847-USCPKT899EHH - DAP800 Industrial Wi-Fi 6 (802.11ax) Client Point


DAP800 Outdoor, dual radio, 5 GHz 802.11ax 4x4:4 and 2.4 GHz 802.11ax 2x2:2, external antenna; 1*1 scanning and security function

Product description

Type: DAP847-USCPKT899EHH
Name: DAP847-USCPKT899EHH
Part Number: 9AA 101 106
Port Type and Quantity: 1× 10/100/1000/2500Mbps M12 X-coded, Eth, PoE PD (IEEE 802.3at, 802.3bt); 1 × Reset button; 1 × V.24 M12 A-coded; 1 × Air Valve
Supported Radio Protocols: IEEE 802.11b; 802.11a/g/n/ac; 802.11ax; up to 2.975Gbps (2.402Gbps in 5GHz and 573Mbps in 2.4GHz) data rate;

Radio technology

Antenna connector: External antennas, 2×2:2 @ 2.4GHz, 4x4:4 @ 5GHz, 1x1:1 for scanning, 7 × N female connectors; ANT1-ANT4 for 5GHz band, ANT5-ANT6 for 2.4GHz band;
Frequency: 2.400 to 2.4835 GHz; 5.150 to 5.250 GHz; 5.250 to 5.350 GHz; 5.470 to 5.725 GHz; 5.725 to 5.850 GHz *available channels: Dependent on configured regulatory domain
Modulation Type: 802.11b: BPSK, QPSK, CCK; 802.11a/g/n/ac: BPSK, QPSK, 16-QAM, 64-QAM, 256-QAM; 802.11ax: BPSK,QPSK,CCK,16-QAM,64-QAM,256-QAM,1024-QAM

Power requirements

Operating Voltage: Support Power over Ethernet (IEEE 802.3bt, 802.3at)
Power Consumption: 24 W

Security features

Authentication: • 802.11i, WPA2(WPA2-Personal、WPA2 -Enterprise), WPA3 (WPA3-Personal、WPA3 -Enterprise) • 802.1X • Portal page authentication • Advanced Encryption Standard (AES)

Software

Management: Cluster mode management; MIMO configuration; System log report; SNMP
Security: Captive Portal, Wireless QoS, User behavior tracking
Software features: MESH mode for onboard applications; Roaming; Dynamic EDCA based on WMM; PRP maintain tailer; Front-rear switching; NTP client;

Ambient conditions

Minimum Storage Temperature: -40°C to +85 °C

Mechanical construction

Overall Width: 284 mm
Overall Height: 57 mm
Overall Depth: 200 mm
Weight: 2.5 kg
Mount Type: Wall mounting
IP Protection Rating: IP67

Approvals

Safety of industrial control equipment: EN 61131-2, EN 62368-1, EN 60950-22
FCC: Yes
UL/cUL: Yes
CE: Yes
RoHS Compliant: RoHS( 2011/65/EU,(EU)2015/863 ) and RoHS( GB/T26572-2011 ) compliant
Transportation: EN 50155, EN 50121-3-2, EN 50121-4, EN 45545-2 (Fire Protection Railway)
Radio: EN 300 328 (2.4 GHz), EN 301 893 (5 GHz), EN 302 502 (5.8 GHz)

Scope of delivery and accessories

Accessories to Order Separately: • EM12G OCTOPUS: Field attachable Gigabit Ethernet connector, M12 male, 8-pole, “X”-coded • Terminal Cable, M12-4pin to DB9: Terminal cable, Side A: M12 “A”-coded 4-pin connector, Side B: Sub-D connector, 9-pin • ANT-Protector m-f, BAT-ANT-Protector m-f • N-Abschl-Wdst. 50 Ohm • ANT-CLB-RG142-1 N m-m, ANT-CLB-RG142-3 N m-m, ANT-CLB-RG142-5 N m-m, ANT-CLB-RG142-1 N m-f, ANT-CLB-RG142-3 N m-f, ANT-CLB-RG142-5 N m-f, ANT-CLB-RG142-1 N f-f, ANT-CLB-RG142-3 N f-f, ANT-CLB-RG142-5 N f-f
Scope of delivery: • 1 x DAP847 device • 1 x Safety and general information sheet • 1 x Outdoor safety instructions • IP67 Caps for all connectors

History

Update and Revision: Revision Number: 0.4 Revision Date: 06-02-2026
083-2307654-000CERT_CB.pdf
2A38RDAP847_DTS Grant 1219.pdf
2A38RDAP847_NII Grant 1219.pdf
BS101761C_Belden_Dragonfly Access Point_V1.0.pdf
Canada.pdf
DAP847 SRRC Certificate.pdf
DAP847_CE_DoC-signed.pdf
DAP847_EN50155_DoC-signed.pdf
DAP847_UK_DoC-signed.pdf
WFA128341 (DAP847).pdf
US.pdf
CPE-v4.1.6.1145 and MD5.zip
Outdoor safety instructions CN 20240626.pdf
Outdoor safety instructions EN 20240626.pdf
DAP847 IG CN 20250228.pdf
DAP847_IG_EN 20250228.pdf
Hirschmann IT Dragonfly DAP847_2024_CN_Final.pdf
Hirschmann IT Dragonfly DAP847_2024_EN_Final.pdf
DAP847-C_UM_v1.2_CN_202408.pdf
DAP847-C_UM_v1.2_EN_202408.pdf
No accessories are available for this product