(14341)Indoor Fiber Cable
(1665)Indoor/Outdoor Fiber Cable
(7169)Outdoor Fiber Cable
(5207)SMPTE Cable
(23)Tactical Fiber Cable
(314)Flexible Automation Cable
(813)600V Control (AWM Style) Cable
(437)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(68)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(1274)Instrumentation Cable
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
(824)VFD Cable
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
DAP800 Outdoor, dual radio, 5 GHz 802.11ax 4x4:4 and 2.4 GHz 802.11ax 2x2:2, external antenna; 1*1 scanning and security function
| Type: | DAP847-RWCKKT899EHH |
| Name: | DAP847-RWCKKT899EHH |
| Part Number: | 9AA 101 008 |
| Port Type and Quantity: | 1× 10/100/1000/2500Mbps M12 X-coded, Eth, PoE PD (IEEE 802.3at, 802.3bt); 1 × Reset button; 1 × V.24 M12 A-coded; 1 × Air Valve; 1 x PSU 7/8" connector |
| Supported Radio Protocols: | IEEE 802.11b; 802.11a/g/n/ac; 802.11ax; up to 2.975Gbps (2.402Gbps in 5GHz and 573Mbps in 2.4GHz) data rate; |
| Antenna connector: | External antennas, 2×2:2 @ 2.4GHz, 4x4:4 @ 5GHz, 1x1:1 for scanning, 7 × N female connectors; ANT1-ANT4 for 5GHz band, ANT5-ANT6 for 2.4GHz band; |
| Frequency: | 2.400 to 2.4835 GHz; 5.150 to 5.250 GHz; 5.250 to 5.350 GHz; 5.470 to 5.725 GHz; 5.725 to 5.850 GHz *available channels: Dependent on configured regulatory domain |
| Modulation Type: | 802.11b: BPSK, QPSK, CCK; 802.11a/g/n/ac: BPSK, QPSK, 16-QAM, 64-QAM, 256-QAM; 802.11ax: BPSK,QPSK,CCK,16-QAM,64-QAM,256-QAM,1024-QAM |
| Operating Voltage: | Support Power over Ethernet (IEEE 802.3bt, 802.3at); PSU 24/110VDC |
| Power Consumption: | 24 W |
| Authentication: | • 802.11i, WPA2(WPA2-Personal、WPA2 -Enterprise), WPA3 (WPA3-Personal、WPA3 -Enterprise) • 802.1X • Portal page authentication • Advanced Encryption Standard (AES) |
| Management: | Cluster mode management; MIMO configuration; System log report; SNMP |
| Security: | Captive Portal, Wireless QoS, User behavior tracking |
| Software features: | MESH mode for onboard applications; Roaming; Dynamic EDCA based on WMM; PRP maintain tailer; Front-rear switching; NTP client; |
| Minimum Storage Temperature: | -40°C to +85 °C |
| Overall Width: | 284 mm |
| Overall Height: | 57 mm |
| Overall Depth: | 200 mm |
| Weight: | 2.5 kg |
| Mount Type: | Wall mounting |
| IP Protection Rating: | IP67 |
| Safety of industrial control equipment: | EN 61131-2, EN 62368-1, EN 60950-22 |
| FCC: | Yes |
| UL/cUL: | Yes |
| CE: | Yes |
| RoHS Compliant: | RoHS( 2011/65/EU,(EU)2015/863 ) and RoHS( GB/T26572-2011 ) compliant |
| Transportation: | EN 50155, EN 50121-3-2, EN 50121-4, EN 45545-2 (Fire Protection Railway) |
| Radio: | EN 300 328 (2.4 GHz), EN 301 893 (5 GHz), EN 302 502 (5.8 GHz) |
| Accessories to Order Separately: | • EM12G OCTOPUS: Field attachable Gigabit Ethernet connector, M12 male, 8-pole, “X”-coded • Terminal Cable, M12-4pin to DB9: Terminal cable, Side A: M12 “A”-coded 4-pin connector, Side B: Sub-D connector, 9-pin • ANT-Protector m-f, BAT-ANT-Protector m-f • N-Abschl-Wdst. 50 Ohm • ANT-CLB-RG142-1 N m-m, ANT-CLB-RG142-3 N m-m, ANT-CLB-RG142-5 N m-m, ANT-CLB-RG142-1 N m-f, ANT-CLB-RG142-3 N m-f, ANT-CLB-RG142-5 N m-f, ANT-CLB-RG142-1 N f-f, ANT-CLB-RG142-3 N f-f, ANT-CLB-RG142-5 N f-f |
| Scope of delivery: | • 1 x DAP847 device • 1 x RKC40/9, 7/8" socket: 7/8" connector, 4-pin for Power supply • 1 x Safety and general information sheet • 1 x Outdoor safety instructions • IP67 Caps for all connectors |
| Update and Revision: | Revision Number: 0.57 Revision Date: 06-02-2026 |