Product Hierarchy
Product Hierarchy

DAP640-RW - Dragonfly Indoor Wi-Fi 6 (802.11ax) Access Point





Dragonfly Indoor, dual radio, 5 GHz 802.11ax 4x4:4 and 2.4 GHz 802.11ax 2x2:2, built-in antennas; integrated BLE/Zigbee, scanning and security function

Product description

Type: DAP640
Name: DAP640-RW
Part Number: 942999304
Port Type and Quantity: 1 × 10/100/1000/2500Mbps RJ45 port, Eth0, PoE PD (IEEE 802.3at); 1 × 10/100/1000Mbps RJ45 port, port, Eth1, PoE PD (IEEE 802.3at); 1 × RJ45 Console Port; 1 × USB 2.0 Type-C; 1 × Reset button; 1 × Kensington security slot
Supported Radio Protocols: IEEE 802.11b; 802.11a/g/n/ac; 802.11ax; up to 2.975Gbps (2.402Gbps in 5GHz and 573Mbps in 2.4GHz) data rate; BLE5/Zigbee (802.15.4), scanning and security function

Radio technology

Antenna connector: Built-in 2×2:2 @ 2.4GHz, 4x4:4 @ 5GHz, BLE antenna, Four integrated dual-band downtilt omni-directional antennas for 4x4 MIMO with peak antenna gain of 4.7dBi in 2.4GHz and 4.8dBi in 5GHz
Frequency: 2.400 to 2.4835 GHz; 5.150 to 5.250 GHz; 5.250 to 5.350 GHz; 5.470 to 5.725 GHz; 5.725 to 5.850 GHz *available channels: Dependent on configured regulatory domain
Modulation Type: 802.11b: BPSK, QPSK, CCK; 802.11a/g/n/ac: BPSK, QPSK, 16-QAM, 64-QAM, 256-QAM; 802.11ax: BPSK, QPSK, CCK, 16-QAM, 64-QAM, 256-QAM, 1024-QAM
RF Optimization: Receive sensitivity (per chain): 1Mb/s@2.4GHz=-99; 11Mb/s@2.4GHz=-90; 6Mb/s@2.4GHz=-93 & @5GHz=-93; 54Mb/s@2.4GH=-77 & @5GHz=-77; HT20 (MCS0/8)@2.4GHz=-93 & @5GHz=-93; HT20 (MCS7/15)@2.4GHz=-76 & @5GHz=-74; HT40 (MCS0/8)@2.4GHz=-91 & @5GHz=-90; HT40 (MCS7/15)@2.4GHz=-74 & @5GHz=-71; VHT20 (MCS0)@2.4GHz=-93 & @5GHz=-93; VHT20 (MCS8)@2.4GHz=-72 & @5GHz=-70; VHT40 (MCS0)@2.4GHz=-91 & @5GHz=-90; VHT40 (MCS9)@2.4GHz=-68 & @5GHz=-66; VHT80 (MCS0)@5GHz=-87; VHT80 (MCS9)@5GHz=-62; HE20 (MCS0)@2.4GHz=-94 & @5GHz=-93; HE20 (MCS11)@2.4GHz=-65 & @5GHz=-65; HE40 (MCS0)@2.4GHz=-91 & @5GHz=-91; HE40 (MCS11)@2.4GHz=-62 & @5GHz=-62; HE80 (MCS0)@5GHz=-88; HE80 (MCS11)@5GHz=-59 Maximum transmit power (per chain)*: 1Mb/s@2.4GHz=18 dBm; 11Mb/s@2.4GHz=18 dBm; 6Mb/s@2.4GHz=17 dBm & @5GHz=18 dBm; 54Mb/s@2.4GH=16 dBm & @5GHz=16 dBm; HT20 (MCS0/8)@2.4GHz=17 dBm & @5GHz=17 dBm; HT20 (MCS7/15)@2.4GHz=14 dBm & @5GHz=15 dBm; HT40 (MCS0/8)@2.4GHz=17 dBm & @5GHz=17 dBm; HT40 (MCS7/15)@2.4GHz=14 dBm & @5GHz=15 dBm; VHT20 (MCS0)@2.4GHz=17 dBm & @5GHz=17 dBm; VHT20 (MCS8)@2.4GHz=14 dBm & @5GHz=15 dBm; VHT40 (MCS0)@2.4GHz=17 dBm & @5GHz=17 dBm; VHT40 (MCS9)@2.4GHz=14 dBm & @5GHz=15 dBm; VHT80 (MCS0)@5GHz=17 dBm; VHT80 (MCS9)@5GHz=15 dBm; HE20 (MCS0)@2.4GHz=17 dBm & @5GHz=17 dBm; HE20 (MCS11)@2.4GHz=12 dBm & @5GHz=13 dBm; HE40 (MCS0)@2.4GHz=17 dBm & @5GHz=17 dBm; HE40 (MCS11)@2.4GHz=12 dBm & @5GHz=13 dBm; HE80 (MCS0)@5GHz=17 dBm; HE80 (MCS11)@5GHz=13 dBm *Note: Maximum capability of the hardware provided (excluding antenna gain). Maximum transmit power is limited by local regulatory setting

Power requirements

Operating Voltage: Supports direct DC power and Power over Ethernet (PoE PD)
Operating voltage DC: Direct DC source: 48V DC nominal,± 5%
Power Consumption: 24.8 W

Security features

Authentication: 802.11i, Wi-Fi Protected Access 2 (WPA2), WPA, WPA3 (WPA3-Personal WPA3 -Enterprise); 802.1X; Portal page authentication; Advanced Encryption Standard (AES), Temporal Key Integrity Protocol (TKIP)

Software

Management: Internal User Database, Zero-touch provisioning (ZTP), System log report, SNMP Trap Notification with DAC software, Floor plan and heat map with DAC software, Industrial HiVision
Security: Captive Portal, Radius Client, Wireless QoS, Client sticky avoidance, User behavior tracking, White / black list, ACL, Rogue AP location and containment, Wireless Attack Detection
Software features: Auto channel selection; Auto transmit power control; Bandwidth control per SSID; L2 roaming; L3 roaming with DAC software; Band steering; Client smart load balance; NTP server client; Wireless MESH P2P/P2MP

Ambient conditions

Operating temperature: 0-50 °C
Minimum Storage Temperature: -40°C to +70 °C
Relative humidity (non-condensing): 5 - 95 %

Mechanical construction

Overall Width: 180 mm
Overall Height: 36 mm
Overall Depth: 180 mm
Weight: 0.8 kg
Mount Type: Ceiling, wall
IP Protection Rating: IP41

Approvals

Safety of industrial control equipment: EN 62368-1
FCC: Yes
UL/cUL: Yes
CE: Yes
RoHS Compliant: RoHS ((EU) 2015/863) and RoHS (GB/T26572-2011) compliant
Radio: EN 300 328 (2.4 GHz), EN 301 893 (5 GHz), EN 302 502 (5.8 GHz), EN 301 489-1, EN 301 489-17

Scope of delivery and accessories

Accessories to Order Separately: DC power adapter
Scope of delivery: Installation guide, mounting kit (AP-MNT-IN-W)

History

Update and Revision: Revision Number: 0.14 Revision Date: 03-31-2026
HIT Brochure_2023_CN_Final.pdf
HIT Brochure_2023_EN_Final.pdf
DAP 640-3D.zip
DAP640.zip
IG_DAP620_DAP640_en_v1.0.pdf
DAP Indoor_ProductBulletin_cn.pdf
DAP Indoor_ProductBulletin_en.pdf
DAP_User_Manual_v1.24_20251225.pdf
No accessories are available for this product