Product Hierarchy
Product Hierarchy

Cable Runway Radius Bend - Cable Runway Radius Bend


Cable Runway Radius (Inside & Outside) Bend

Application

Benefits: Also available in White with extended lead times of 6-8 weeks ARO
Features: Made of 1.5" x .375" tubular steel, Three cross members welded at approximately 23° increments, cable runway radius can be used for outside and inside bend, compatible with all Belden Cable Runway
Environmental Space: Indoor

Environmental and Overall Characteristics

Finish: Powdercoat Finish
Material: Steel
Color: Black

Related Part Numbers

Packaging: Individually boxed
Variants
Part #DescriptionColorLead timeShipping Weight
BLOR723-12BCable Runway Outside Radius Bend - UL Classified, creates a gradual bend for cascading cable runs - 12" 90°BlackBlack lead time (14 day ARO)4.0 lb
BLOR723-18BCable Runway Outside Radius Bend - UL Classified, creates a gradual bend for cascading cable runs - 18" 90°BlackBlack lead time (14 day ARO)5.0 lb
BLOR723-24BCable Runway Outside Radius Bend - UL Classified, creates a gradual bend for cascading cable runs - 24" 90°BlackBlack lead time (14 day ARO)6.0 lb
BLIR724-12BCable Runway Inside Radius Bend - UL Classified, creates a gradual bend for cascading cable runs - 12" 90°BlackBlack lead time (14 day ARO)4.0 lb
BLIR724-18BCable Runway Inside Radius Bend - UL Classified, creates a gradual bend for cascading cable runs - 18" 90°BlackBlack lead time (14 day ARO)5.0 lb
BLIR724-24BCable Runway Inside Radius Bend - UL Classified, creates a gradual bend for cascading cable runs - 24" 90°BlackBlack lead time (14 day ARO)6.0 lb
BLOR723-12WCable Runway Outside Radius Bend - UL Classified, creates a gradual bend for cascading cable runs - 12" 90°WhiteWhite extended lead time will be (6-8 weeks ARO)4.0 lb
BLOR723-18WCable Runway Outside Radius Bend - UL Classified, creates a gradual bend for cascading cable runs - 18" 90°WhiteWhite extended lead time will be (6-8 weeks ARO)5.0 lb
BLOR723-24WCable Runway Outside Radius Bend - UL Classified, creates a gradual bend for cascading cable runs - 24" 90°WhiteWhite extended lead time will be (6-8 weeks ARO)6.0 lb
BLIR724-12WCable Runway Inside Radius Bend - UL Classified, creates a gradual bend for cascading cable runs - 12" 90°WhiteWhite extended lead time will be (6-8 weeks ARO)4.0 lb
BLIR724-18WCable Runway Inside Radius Bend - UL Classified, creates a gradual bend for cascading cable runs - 18" 90°WhiteWhite extended lead time will be (6-8 weeks ARO)5.0 lb
BLIR724-24WCable Runway Inside Radius Bend - UL Classified, creates a gradual bend for cascading cable runs - 24" 90°WhiteWhite extended lead time will be (6-8 weeks ARO)6.0 lb
Update and Revision: Revision Number: 0.258 Revision Date: 02-20-2026
PDF_194772.pdf
No accessories are available for this product