Networking & Data Cable
(704)Industrial Ethernet Cable
(188)Enterprise Category Cable
(148)Industrial Protocol / Data Bus Cable
(366)Audio Cable
(696)Digital
(105)Analog
(282)Microphone
(43)Nurse Call
(8)Audio Over Internet Protocol (IP)
(7)Speaker & Control
(301)Video Cable
(271)75 Ohm SDI Coax
(100)Camera Cable
(53)CATV & Satelite
(52)CCTV & Security
(27)RGB Cable
(42)Video Over Internet Protocol (IP) Cable
(10)Coax & Triax Cable
(390)50 Ohm Transmission Cable
(91)75 Ohm SDI Coax
(105)CATV & Satelite Cable
(45)Triax Cable
(17)DS3 & DS4 Cable
(18)Conformable Cable
(11)Mil-Spec Cable
(1)CCTV & Security Cable
(27)Computer and Instrumentation Cable
(19)Multi-Media Cable
(33)Fiber Cable
(14208)Indoor Fiber Cable
(1633)Indoor/Outdoor Fiber Cable
(7113)Outdoor Fiber Cable
(5162)SMPTE Cable
(23)Tactical Fiber Cable
(314)Flexible Automation Cable
(815)600V Control (AWM Style) Cable
(437)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(70)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(1222)Instrumentation Cable
(461)UL 300V PLTC-ER Cable
(33)UL 300V PLTC Cable
(205)UL 600V TC/TC-ER Pairs/Triads
(125)UL Thermocouple
(34)CSA CIC Cable
(5)CSA ACIC Cable
(94)Control / Power Cable
(774)VFD Cable
(145)Flex VFD Cable
(13)Four Conductor Cable
(48)Three Conductor Cable
(65)300% Ground VFD Cable
(8)100% Ground VFD Cable
(9)2000V VFD Cable
(20)Contractor Grade VFD Cable
(25)CSA Contractor Grade VFD Cable
(11)MC Armored VFD Cable
(9)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(209)Rolling Stock Cable
(158)Safety, Sound, & Security Cable
(759)Audio, Sound, & Control Cable
(237)Access Control Cable
(81)Fire Alarm Cable
(91)Nurse Call
(2)Security & Alarm Cable
(306)Surveillance Cable
(39)Connectors & Outlets
(3595)Modular Couplers
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
CA - Field Attachable Female Straight Connector | #Contacts: 7 (6+PE) | 250 V / 10 A | cURus
| Product Family: | Power Connector |
| Side 1 Product Sub Family: | CA (4, 6 contacts) |
| Brand: | Hirschmann |
| Connector Type: | Field Attachable |
| Connector Sub Type: | CA Power Series |
| Side 1 Type of Contact/Gender: | Socket Contacts / Female |
| Connector Design: | CA | Female | 6 Pole | 0° |
| Number of Pins: | 7(6+PE) |
| Shielding Type: | Unshielded |
| Attachment Type: | Female Thread (coupling nut) |
| Voltage Rating: | 250 V AC/DC |
| Rated Impulse Voltage: | 4.0 kV |
| Operating Voltage: | 230 V AC/DC |
| Current Rating: | 10 A (0.75 mm²) |
| Side 1 Contact Resistance: | ≤ 10 mOhm |
| Type of Connection: | Solder |
| Cable Gland: | TR22 |
| Cross Section: | max. 0.75 mm² |
| Strain-Relief: | clamping cage |
| Suitable Cables: | Gasket 1: Ø 6 mm to Ø 9 mm, Gasket 2: Ø 9 mm to Ø 12 mm |
| Ambient Temperature (Operation)*: | - 40 °C to + 90 °C |
| Temperature Range (Gasket): | - 40 °C to + 90 °C |
| Protection Degree / IP Rating**: | IP66, IP67 |
| Side 1 Design Standard: | DIN EN 61984 (VDE 0627) |
| Side 1 Pollution Degree: | 3 acc. to DIN EN 60664-1 (VDE 0110-1) |
| Clearance / Creepage Distance: | DIN EN 60664-1 (2008/01); VDE 0110-1 |
| Contact Base Material: | Brass (CuZn) |
| Side 1 Contact Plating: | Copper-Silver Alloy (Cu/Ag) |
| Contact Bearer Material: | Nylon 66 (PA 66 GF) |
| Contact Bearer Color: | Black |
| Flammability Class (Contact Bearer): | UL 94 V-0 |
| Flammability Class (Housing): | UL 94 V-2 |
| Cable Gland Material: | Nylon 66 (PA 66) |
| Cable Gland Gasket: | Nitrile Butadiene Rubber (NBR) |
| Cable Gland Color: | Black |
| Flammability Class (Cable Gland): | UL 94 V-2 |
| Attachment Material: | Nylon 66 (PA 66 GF) |
| Flammability Class (Attachment): | UL 94 V-0 |
| Gasket Material: | Nitrile Butadiene Rubber (NBR) |
| Fastening Torque (Cable Gland): | TR22: min. 250 Ncm |
| Mating Connectors / Fitting to: | 934-126-100 CA 6 LS (field attachable, straight), 934-130-100 CA 6 W LS (field attachable, angled), 932-326-100 CA 6 GS (receptacle, straight) |
| Accessories to Order Separately: | Dust Cap; 831 532 400 |
| UL-File: | E95522 |
| UL: | cURus |
| VDE: | VDE-Reg.-Nr. 2745 |
| Oil Resistance: | Yes |
| Note Derating: | * Notice derating |
| Protection Degree / IP Rating Note: | IP Rating tested according to IEC standard using combination of a Hirschmann or Lumberg Automation connector mounted and locked |
| Note: | Do not connect or disconnect under load. Connectors are packaged in airtight bags and placed in sulfur free cartons to protect contacts against silver sulfide. Once packaging is opened, customer is responsible for correctly storing connectors to prevent tarnishing against environmental elements while in storage. |
| Item # | Item Description | Housing Color | Housing Material | Cable Gland Material |
|---|---|---|---|---|
| 934127100 | CA 6 LD | black | PA 66 | PA 66 |
| 934127102 | CA 6 LD blau / blue | blue | PA 6 | PA 6 |
| 934127101 | CA 6 LD rot / red | red | PA 6 | PA 6 |
| 934127107 | CA 6 LD weiss / white | white | PA 6 | PA 6 |