CA - Receptacle Female Straight Connector | #Contacts: 4 (3+PE) | 400 V / 16 A | cURus
| Product Family: | Power Connector |
| Side 1 Product Sub Family: | CA (4, 6 contacts) |
| Brand: | Hirschmann |
| Connector Type: | Receptacle |
| Connector Sub Type: | CA Power Series |
| Side 1 Type of Contact/Gender: | Socket Contacts / Female |
| Connector Design: | CA | Female | 4 Pole | Front mount with flange |
| Number of Pins: | 4(3+PE) |
| Shielding Type: | Unshielded |
| Attachment Type: | Female Thread (coupling nut) |
| Voltage Rating: | 250 V DC / 400 V AC |
| Rated Impulse Voltage: | 6.0 kV |
| Operating Voltage: | 230 V DC, 400V AC |
| Current Rating: | 10 A DC, 16 A AC (1.5 mm²) |
| Side 1 Contact Resistance: | ≤ 10 mOhm |
| Type of Connection: | Screw terminal |
| Cross Section: | 0.5 mm² to 2.5 mm² (20 AWG to 14 AWG) |
| Ambient Temperature (Operation)*: | - 40 °C to + 90 °C |
| Temperature Range (Gasket): | - 40 °C to + 90 °C |
| Protection Degree / IP Rating**: | IP65; IP67 |
| Side 1 Design Standard: | DIN EN 61984 (VDE 0627) |
| Side 1 Pollution Degree: | 3 acc. to DIN EN 60664-1 (VDE 0110-1) |
| Clearance / Creepage Distance: | DIN EN 60664-1 (2008/01); VDE 0110-1 |
| Contact Base Material: | Brass (CuZn) |
| Side 1 Contact Plating: | Copper-Silver Alloy (Cu/Ag) |
| Contact Bearer Material: | Nylon 66 (PA 66 GF) |
| Contact Bearer Color: | Black |
| Flammability Class (Contact Bearer): | UL 94 V-0 |
| Flammability Class (Housing): | UL 94 V-0 |
| Gasket Material: | Nitrile Butadiene Rubber (NBR) |
| Fastening Torque (Contact Screw): | M3: (25-30) Ncm |
| Fastening Torque (Attachment): | M 3: (50-60) Ncm, not part of delivery |
| Mount Type: | M3 (2x), not part of delivery |
| Mating Connectors / Fitting to: | 934-124-100 CA 3 LS, straight 934-128-100 CA 3 W LS, angled |
| Accessories to Order Separately: | Dust Cap; 831 532 400 |
| UL-File: | E95522 |
| UL: | cURus |
| VDE: | VDE-Reg.-Nr. 2745 |
| Oil Resistance: | Yes |
| Note Derating: | * Notice derating |
| Protection Degree / IP Rating Note: | IP Rating tested according to IEC standard using combination of a Hirschmann or Lumberg Automation connector mounted and locked |
| Note: | Do not connect or disconnect under load. Connectors are packaged in airtight bags and placed in sulfur free cartons to protect contacts against silver sulfide. Once packaging is opened, customer is responsible for correctly storing connectors to prevent tarnishing against environmental elements while in storage. |
| Item # | Item Description | Housing Color |
|---|---|---|
| 932321100 | CA 3 GD | black |
| 932321102 | delCA 3 GD blau/blue | black / blue |
| 932321101 | delCA 3 GD rot/red | black / red |
| 932321107 | delCA 3 GD weiss/white | black / white |