Product Hierarchy
Product Hierarchy

CA 00 SD 3 - CA - Dust Cap





CA - Dust Cap Male Thread

Technical Data

Product Family: Power Connector
Side 1 Product Sub Family: CA-Series
Brand: Hirschmann
Connector Type: Dust Cap
Connector Sub Type: CA Power Series
Side 1 Type of Contact/Gender: Male Thread
Connector Design: CA (TR22)| Male | Dust Cap
Attachment Type: Male Thread (coupling screw)
Ambient Temperature (Operation)*: - 40 °C to + 90 °C
Protection Degree / IP Rating**: IP66, IP67

Materials

Flammability Class (Attachment): UL 94 V-0

Additional Technical Data

Mating Connectors / Fitting to: CA 3 LD; CA 3 W LD; CA 6 LD; CA 6 W LD; CA 3 GD; CA 6 GD

Notes

Protection Degree / IP Rating Note: IP Rating tested according to IEC standard using combination of a Hirschmann or Lumberg Automation connector mounted and locked
Variants
Item #Item DescriptionHousing Color
831532400CA 00 SD 3black
Short Form Catalog POWER English.pdf
Short Form Catalog POWER German.pdf
No accessories are available for this product