SecurePatch Open Rack Security Door
| Product Overview: | SecurePatch provides security for new and existing network components in an open 19" equipment rack. The SecurePatch cover provides a security solution to only the section of the rack space you need. Safeguard against unauthorized patch cord movement by retrofitting loaded equipment racks with the added security of a lockable door. |
| Benefits: | Adds security without network downtime, Controls rack access, Provides second-level lock security, Clamshell design allow back to back mounting of SecurePatch for securing front and rear, No need to re-terminate, Mounting flange allows one person to install each unit |
| Features: | Can be rack or Wall-Mounted on a backboard, Slotted mounting flange allows for single person install, Multiple side knockout options allow for low-high-capacity cable feed through, Connecting bracket enables 11U/22U units to be connected in any combination while allowing patch cord pass through from one unit to another |
| Product Specification: | 16 gauge cold rolled steel 19" Rack-Mounting per EIA-310-D Finish black powdercoat Door option: steel, mesh or plexiglass Keyed locks standard on door Combination locks available (sold separately as BSP-LOCK-C1) Ships unassembled Easy to follow assembly instructions |
| Environmental Space: | Indoor |
| Mount Type: | Rack Mount 19” Horizontal |
| Packaging: | Packaged in a cardboard box |
| Part # | Height | Depth | Door Type |
|---|---|---|---|
| BSP-44U-6MK | 77.0 in | 6.0 in | Mesh Door |
| BSP-44U-6PK | 77.0 in | 6.0 in | Plexiglas Door |
| BSP-44U-6SK | 77.0 in | 6.0 in | Solid Steel Door |
| BSP-D44U-6MK | 77.0 in | 6.0 in | Mesh Door |
| BSP-D44U-6PK | 77.0 in | 6.0 in | Plexiglas Door |
| BSP-D44U-6SK | 77.0 in | 6.0 in | Solid Steel Door |
| Update and Revision: | Revision Number: 0.41 Revision Date: 11-14-2022 |