Networking & Data Cable
(688)Industrial Ethernet Cable
(180)Enterprise Category Cable
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
(13387)Indoor Fiber Cable
(1441)Indoor/Outdoor Fiber Cable
(6915)Outdoor Fiber Cable
(4731)SMPTE Cable
(23)Tactical Fiber Cable
(314)Flexible Automation Cable
(3164)600V Control (AWM Style) Cable
(74)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(70)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(809)Instrumentation Cable
(340)UL 300V PLTC/PLTC-ER Cable
(197)UL 600V TC/TC-ER Pairs/Triads
(114)UL Thermocouple
(30)CSA ACIC Cable
(30)Control / Power Cable
(482)VFD Cable
(244)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(200)Rolling Stock Cable
(157)Safety, Sound, & Security Cable
(725)Audio, Sound, & Control Cable
(226)Access Control Cable
(79)Fire Alarm Cable
(91)Nurse Call
(2)Security & Alarm Cable
(286)Surveillance Cable
(38)Connectors & Outlets
(3401)Modular Couplers
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
(739)Type A
(563)Type A Field Attachables
(354)Type A Receptacles
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
(1011)M12 Power
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
(299)Field Attachables
(34)Receptacles
(84)Tees, Reducers & Adapters
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
(234)Adapter and Splitter
(4)Double-Ended Cordsets
(126)Field Attachables
(16)Receptacles
(29)Single-Ended Cordsets
(59)SPE Connectors
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
(837)Copper Patch Panels
(85)Preloaded Coupler Patch Panels
(2)Fiber Patch Panels
(76)Fiber Cassettes
(498)Modular (Empty) Panels
(6)Adapter Frames
(90)Adapter Strips
(13)Fiber Wall Mounts
(11)Patch Panel Accessories
(45)Broadcast Patch Panels
(1)Industrial Networking
(912)SPIDER Fast/Gigabit Switches
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
(36)Edge Device
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
(75)Network Management
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
(5)macmon SDP
(1)Accessories
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
SecurePatch Open Rack Security Door
| Product Overview: | SecurePatch provides security for new and existing network components in an open 19" equipment rack. The SecurePatch cover provides a security solution to only the section of the rack space you need. Safeguard against unauthorized patch cord movement by retrofitting loaded equipment racks with the added security of a lockable door. |
| Benefits: | Adds security without network downtime, Controls rack access, Provides second-level lock security, Clamshell design allow back to back mounting of SecurePatch for securing front and rear, No need to re-terminate, Mounting flange allows one person to install each unit |
| Features: | Can be rack or Wall-Mounted on a backboard, Slotted mounting flange allows for single person install, Multiple side knockout options allow for low-high-capacity cable feed through, Connecting bracket enables 11U/22U units to be connected in any combination while allowing patch cord pass through from one unit to another |
| Product Specification: | 16 gauge cold rolled steel 19" Rack-Mounting per EIA-310-D Finish black powdercoat Door option: steel, mesh or plexiglass Keyed locks standard on door Combination locks available (sold separately as BSP-LOCK-C1) Ships unassembled Easy to follow assembly instructions |
| Environmental Space: | Indoor |
| Mount Type: | Rack Mount 19” Horizontal |
| Packaging: | Packaged in a cardboard box |
| Part # | Height | Depth | Door Type |
|---|---|---|---|
| BSP-22U-6MK | 38.5 in | 6.0 in | Mesh Door |
| BSP-22U-12MK | 38.5 in | 12.0 in | Mesh Door |
| BSP-22U-12PK | 38.5 in | 12.0 in | Plexiglas Door |
| BSP-22U-12SK | 38.5 in | 12.0 in | Solid Steel Door |
| BSP-22U-6PK | 38.5 in | 6.0 in | Plexiglas Door |
| BSP-22U-6SK | 38.5 in | 6.0 in | Solid Steel Door |
| Update and Revision: | Revision Number: 0.42 Revision Date: 11-14-2022 |