Networking & Data Cable
(704)Industrial Ethernet Cable
(188)Enterprise Category Cable
(148)Industrial Protocol / Data Bus Cable
(366)Audio Cable
(697)Digital
(105)Analog
(282)Microphone
(43)Nurse Call
(8)Audio Over Internet Protocol (IP)
(7)Speaker & Control
(302)Video Cable
(271)75 Ohm SDI Coax
(100)Camera Cable
(53)CATV & Satelite
(52)CCTV & Security
(27)RGB Cable
(42)Video Over Internet Protocol (IP) Cable
(10)Coax & Triax Cable
(390)50 Ohm Transmission Cable
(91)75 Ohm SDI Coax
(105)CATV & Satelite Cable
(45)Triax Cable
(17)DS3 & DS4 Cable
(18)Conformable Cable
(11)Mil-Spec Cable
(1)CCTV & Security Cable
(27)Computer and Instrumentation Cable
(19)Multi-Media Cable
(33)Fiber Cable
(14235)Indoor Fiber Cable
(1637)Indoor/Outdoor Fiber Cable
(7113)Outdoor Fiber Cable
(5185)SMPTE Cable
(23)Tactical Fiber Cable
(314)Flexible Automation Cable
(815)600V Control (AWM Style) Cable
(437)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(70)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(1222)Instrumentation Cable
(461)UL 300V PLTC-ER Cable
(33)UL 300V PLTC Cable
(205)UL 600V TC/TC-ER Pairs/Triads
(125)UL Thermocouple
(34)CSA CIC Cable
(5)CSA ACIC Cable
(94)Control / Power Cable
(774)VFD Cable
(145)Flex VFD Cable
(13)Four Conductor Cable
(48)Three Conductor Cable
(65)300% Ground VFD Cable
(8)100% Ground VFD Cable
(9)2000V VFD Cable
(20)Contractor Grade VFD Cable
(25)CSA Contractor Grade VFD Cable
(11)MC Armored VFD Cable
(9)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(209)Rolling Stock Cable
(158)Safety, Sound, & Security Cable
(764)Audio, Sound, & Control Cable
(238)Access Control Cable
(81)Fire Alarm Cable
(91)Nurse Call
(2)Security & Alarm Cable
(310)Surveillance Cable
(39)Connectors & Outlets
(3605)Modular Couplers
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
(1047)M12
(778)Field Attachables
(91)Receptacles
(155)Single-Ended Cordsets
(278)M12-M12 Cordsets
(186)M12-M8 Cordsets
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
(13)Data Connectors
(274)Adapter and Splitter
(4)Double-Ended Cordsets
(153)Field Attachables
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
Secure Patch Open Rack Security Door
| Product Overview: | SecurePatch provides security for new and existing network components in an open 19" equipment rack. The SecurePatch cover provides a security solution to only the section of the rack space you need. Safeguard against unauthorized patch cord movement by retrofitting loaded equipment racks with the added security of a lockable door. |
| Benefits: | Adds security without network downtime, Controls rack access, Provides second-level lock security, Clamshell design allow back to back mounting of SecurePatch for securing front and rear, No need to re-terminate, Mounting flange allows one person to install each unit |
| Features: | Can be rack or Wall-Mounted on a backboard, Slotted mounting flange allows for single person install, Multiple side knockout options allow for low-high-capacity cable feed through, Connecting bracket enables 11U/22U units to be connected in any combination while allowing patch cord pass through from one unit to another |
| Product Specification: | 16 gauge cold rolled steel 19" Rack-Mounting per EIA-310-D Finish black powdercoat Door option: steel, mesh or plexiglass Keyed locks standard on door Combination locks available (sold separately as BSP-LOCK-C1) Ships unassembled Easy to follow assembly instructions |
| Environmental Space: | Indoor |
| Mount Type: | Rack Mount 19” Horizontal |
| Packaging: | Packaged in a cardboard box |
| Part # | Height | Depth | Door Type |
|---|---|---|---|
| BSP-11U-12MK | 19.25 in | 12.0 in | Mesh Door |
| BSP-11U-12PK | 19.25 in | 12.0 in | Plexiglas Door |
| BSP-11U-12SK | 19.25 in | 12.0 in | Solid Steel Door |
| BSP-11U-6MK | 19.25 in | 6.0 in | Mesh Door |
| BSP-11U-6PK | 19.25 in | 6.0 in | Plexiglas Door |
| BSP-11U-6SK | 19.25 in | 6.0 in | Solid Steel Door |
| Update and Revision: | Revision Number: 0.45 Revision Date: 11-14-2022 |