Product Hierarchy
Product Hierarchy

BE43802 - Railtuff ® 7, 4PR #24 Str TC, XLPE ins, S/FTP, LSZH Jkt, EN 45545 HL 1-3, ECE R118.03


Railtuff ® 7, 4 Pair AWG 24 Tinned Copper - Stranded, XLP/XLPO, XLPE insulation, S/FTP - Overall Braid + Foil shielding,Crosslinked e-beam LSZH / FRNC jacket , EN 45545-2 HL 1-3, ECE R118.03

Product Overview

Suitable Applications: For use in railway applications such as rolling stock, buses or other vehicles, cable meets the requirements of the relevant parts of international railway standards like DIN 5510-2, EN 50153, EN 50155, EN 50305 and EN 45545-2, ECE R118.03

Construction Details

Conductor
SizeStrandingMaterialNo. of Pairs
24 AWG19x36TC - Tinned Copper4
Insulation
MaterialNom. Insulation DiameterColor CodeNotes
PO - Polyolefin (Foam)1.45 mm (0.0571 in)White & Blue, White & Orange, White & Green, White & BrowneBeam Cross-Linked
Insulation Table Notes: Insulation OD tolerance +/- 0.05mm
Cable Core
Description
4 pairs twisted together
Inner Shield
ElementShield TypeMaterialCoverage
Individual Shielded PairTapeBi-Laminate (Alum+Poly)100%
Inner Shield Table Notes: Aluminium facing outside
Outer Shield
Shield TypeMaterialCoverage
BraidTinned Copper (TC)80%
Outer Jacket
MaterialNom. Diameter
LSZH - Low Smoke Zero Halogen (Flame Retardant, Thermoset)8.1 mm (0.32 in)
Outer Jacket1 Table Notes: e-Beamed to Cross-link, cable meets smoke test of LU 1-085. Jacket OD +/- 0.3mm
Overall Cable Diameter (Nominal): 8.1 mm (0.32 in)

Electrical Characteristics

Electricals
Max. Conductor DCRMax. Mutual CapacitanceMax. Capacitance UnbalanceNom. Characteristic Impedance
95 Ohm/km (29 Ohm/1000ft)56 pF/m (17 pF/ft)160 pF/100m100 Ohm
Delay
Max. Delay SkewNom. Velocity of Prop.
25 ns/100m78%
High Frequency
Frequency [MHz]Max. Insertion Loss (Attenuation)
12.9 dB/100m
45.6 dB/100m
108.8 dB/100m
1611.1 dB/100m
31.215.6 dB/100m
62.522.3 dB/100m
10028.5 dB/100m
30051.3 dB/100m
50067.9 dB/100m
60075.1 dB/100m
1000100.4 dB/100m
High Frequency Table Notes: Limits below 4MHz are for information only. Values at 1000 MHz are for information only
Transfer Impedance
FrequencyMax. Transfer Impedance
1 MHzMax. 5 mOhm/m
10 MHzMax. 5 mOhm/m
30 MHzMax. 30 mOhm/m
100 MHz100 mOhm/m
Transfer Impedance Class: Grade 1
Transfer Impedance Table Notes: IEC 61156-6
Screening Class: Type I
Screening Table Notes: Coupling attenuation
Voltage
Voltage Rating
300 V

Mechanical Characteristics

Temperature
OperatingInstallationStorage
-40°C to +90°C-25°C To +50°C-40°C to +90°C
Bend Radius
Stationary Min.Installation Min.
32 mm (1.3 in)64 mm

Standards and Compliance

Environmental Suitability: Indoor, Oil Resistance
Flammability / Reaction to Fire: IEC 60332-1-2, IEC 60332-2-25, UN ECE R118.03
IEEE Compliance: IEEE 802.3bt Type 1, Type 2, Type 3, Type 4
Data Category: Category 7
ISO/IEC Compliance: ISO/IEC 11801-1
CENELEC Compliance: EN 45545-2, Segregation class according EN50174-2 = d
European Halogen Free Standards: IEC 60754-1 - Halogen Amount = Zero, IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity = 10 µS/mm, IEC 60754-2 - Halogen Acid Gas Amount - Min. pH = 4.3, IEC 61034-2 - Smoke Density Min. Transmittance = 80%
European Directive Compliance: EU CE Mark

History

Update and Revision: Revision Number: 0.251 Revision Date: 02-20-2026

Part Numbers

Variants
Item #ColorPutup TypeLengthEAN
BE43802 010500MBlackReel500 m6938935091807
BE43802.00500BlueReel500 m8719605026576
BE43802 006500MBlueReel500 m6938935091791
Date: 2013-07-25
Railway Cable_PB136E_INCA_BDC_0316_E_EMEA_LowRes_Original_88480.pdf
No accessories are available for this product