Product Hierarchy
Product Hierarchy

BE43800 - Railtuff ® 5E, 4PR #26 Str BC, PO ins, SF/UTP, LSZH Jkt, EN 45545-2


Railtuff ® 5E, 4 Pair AWG 26 Bare Copper - Stranded, Polyolefin (PO, PE, PP) insulation, SF/UTP - Overall Braid + Foil shielding, Crosslinked e-beam LSZH / FRNC jacket , EN 45545-2 HL1 - 3

Product Overview

Suitable Applications: For use in railway applications such as rolling stock, buses or other vehicles, cable meets the requirements of the relevant parts of international railway standards like DIN 5510-2, EN 50153, EN 50155, EN 50305 and EN 45545-2

Construction Details

Conductor
SizeStrandingMaterialNo. of Pairs
26 AWG19x0.10 mmBC - Bare Copper4
Insulation
MaterialNom. Insulation DiameterColor Code
PO - Polyolefin1 mm (0.039 in)White/Blue & Blue, White/Orange & Orange, White/Green & Green, White/Brown & Brown
Cable Core
Description
4 pairs twisted to cable core
Outer Shield
Shield TypeMaterialCoverage
TapeBi-Laminate (Alum+Poly)
BraidTinned Copper (TC)85%
Outer Jacket
MaterialNom. Diameter
LSZH - Low Smoke Zero Halogen (Flame Retardant, Thermoset)6.7 mm (0.26 in)
Outer Jacket1 Table Notes: e-Beamed to Cross-link, Jacket OD +/- 0.3mm
Overall Cable Diameter (Nominal): 6.7 mm (0.26 in)

Electrical Characteristics

Electricals
Max. Conductor DCRMax. Mutual CapacitanceMax. Capacitance UnbalanceNom. Characteristic Impedance
145 Ohm/km (44.2 Ohm/1000ft)56 pF/m (17 pF/ft)160 pF/100m100 Ohm
Delay
Max. Delay SkewNom. Velocity of Prop.
40 ns/100m60%
High Frequency
Frequency [MHz]Max. Insertion Loss (Attenuation)Min. NEXT [dB]Min. PSNEXT [dB]Min. ACR [dB]Min. PSACR [dB]Min. ACRF (ELFEXT) [dB]Min. PSACRF (PSELFEXT) [dB]Min. RL (Return Loss) [dB]Min. TCL [dB]Min. ELTCTL [dB]
13.1 dB/100m65.362.362.159.16461204035
46 dB/100m56.353.350.347.35249233423
109.5 dB/100m50.347.340.837.84441253015
1612.1 dB/100m47.244.235.232.239.936.9252810.9
2013.5 dB/100m45.842.832.229.2383525279
31.2517.1 dB/100m42.939.925.822.834.131.523.625.15.5
62.524.8 dB/100m38.435.413.610.628.125.121.522
10032 dB/100m35.332.33.30.3242120.120
High Frequency Table Notes: According ISO/IEC 11801 Cat. 5e and ISO/IEC 61156-5
Transfer Impedance
FrequencyMax. Transfer Impedance
1 MhzMax. 10 mOhm/m
10 MhzMax. 10 mOhm/m
30 MhzMax. 30 mOhm/m
100 Mhz100 mOhm/m
Transfer Impedance Class: Grade 1
Screening Class: Type I
Screening Table Notes: Coupling Attenuation
Voltage
Voltage Rating
300 V

Mechanical Characteristics

Temperature
OperatingInstallationStorage
-40°C to +90°C-25°C To +50°C-40°C to +90°C
Bend Radius
Stationary Min.Installation Min.
33.5 mm (1.32 in)67 mm

Standards and Compliance

Environmental Suitability: Indoor
Flammability / Reaction to Fire: IEC 60332-1-2, IEC 60332-2-25, EN 50305 (9.1.1), DIN 5510-2 protection level 1 to 4
Data Category: Category 5e
CENELEC Compliance: EN 45545-2, Segregation class according EN50174-2 = d
European Halogen Free Standards: IEC 62821-1 Halogen Free Compliance = Yes, IEC 60754-1 - Halogen Amount = Zero, IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity = 2.5 µS/mm, IEC 60754-2 - Halogen Acid Gas Amount - Min. pH = 4.3, IEC 61034-2 - Smoke Density Min. Transmittance = 70%
European Directive Compliance: EU CE Mark

History

Update and Revision: Revision Number: 0.375 Revision Date: 02-20-2026

Part Numbers

Variants
Item #ColorPutup TypeLengthEAN
BE43800.00100BlackReel100 m8719605206381
BE43800.00305BlackReel305 m8719605026552
BE43800.00500BlackReel500 m8719605026569
BE43800.001000BlackReel1,000 m8719605026545
Date: 2004-01-01
Belden Railway Approved Ethernet Data Cables
Description: These High Performance Ethernet Data Cables meet the Highest Railway Industry Standards for Assured Safety and Security
Version: CB 001E
Belden Cables, Wires and Accessories for Industrial Applications_Original_87238-1.pdf
Railway Approved Ethernet Data Cables for applications in Transportation and City Transit Systems_Original_10642.pdf
Railway Cable_PB136G_INCA_BDC_0314_G_EMEA_HighRes_Original_54502.pdf
Railway Cable_PB136E_INCA_BDC_0316_E_EMEA_LowRes_Original_88480.pdf
No accessories are available for this product