Networking & Data Cable
(688)Industrial Ethernet Cable
(180)Enterprise Category Cable
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
(13387)Indoor Fiber Cable
(1441)Indoor/Outdoor Fiber Cable
(6915)Outdoor Fiber Cable
(4731)SMPTE Cable
(23)Tactical Fiber Cable
(314)Flexible Automation Cable
(3164)600V Control (AWM Style) Cable
(74)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(70)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(809)Instrumentation Cable
(340)UL 300V PLTC/PLTC-ER Cable
(197)UL 600V TC/TC-ER Pairs/Triads
(114)UL Thermocouple
(30)CSA ACIC Cable
(30)Control / Power Cable
(482)VFD Cable
(244)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(200)Rolling Stock Cable
(157)Safety, Sound, & Security Cable
(726)Audio, Sound, & Control Cable
(226)Access Control Cable
(80)Fire Alarm Cable
(91)Nurse Call
(2)Security & Alarm Cable
(286)Surveillance Cable
(38)Connectors & Outlets
(3405)Modular Couplers
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
(742)Type A
(566)Type A Field Attachables
(357)Type A Receptacles
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
(1011)M12 Power
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
(299)Field Attachables
(34)Receptacles
(84)Tees, Reducers & Adapters
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
(235)Adapter and Splitter
(4)Double-Ended Cordsets
(126)Field Attachables
(16)Receptacles
(29)Single-Ended Cordsets
(60)SPE Connectors
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
(837)Copper Patch Panels
(85)Preloaded Coupler Patch Panels
(2)Fiber Patch Panels
(76)Fiber Cassettes
(498)Modular (Empty) Panels
(6)Adapter Frames
(90)Adapter Strips
(13)Fiber Wall Mounts
(11)Patch Panel Accessories
(45)Broadcast Patch Panels
(1)Industrial Networking
(913)SPIDER Fast/Gigabit Switches
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
(36)Edge Device
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
(76)Network Management
(30)Software Tools
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
(5)macmon SDP
(1)Accessories
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
RailTuff Railway Approved Cat 5e, PROFINET, AWG 22(19), HiFlex, Premium Cross-linked LSNH Insulation and Jacket, Heavy Shielded, DIN 5510-2 level 1 to 4, EN 50155 Flame Resistance acc EN 45545-2, IEC 60332-1-2, EN 50305 & IEC 60332-3-25 cat D, EN 45545-2 (Class R15 and R16 HL3), Oil Resistance,, ECE R118.03
| Suitable Applications: | PROFINET Cat5e, For use in railway applications such as rolling stock, buses or other vehicles, cable meets the requirements of the relevant parts of international railway standards like DIN 5510-2, EN 50153, EN 50155, EN 50305 and EN 45545-2, ECE R118.03 |
| Size | Stranding | Material | No. of Pairs |
|---|---|---|---|
| 22 AWG | 19x0.15 mm | TC - Tinned Copper | 2 |
| Conductor Table Notes: | IEC 60228 class 5 |
| Material | Nom. Insulation Diameter | Color Code |
|---|---|---|
| PO - Polyolefin | 1.57 mm (0.0618 in) | White & Blue & Yellow & Orange |
| 1 Quad |
| Description |
|---|
| 1 quad with center filler |
| Material | Nom. Diameter |
|---|---|
| LSZH - Low Smoke Zero Halogen (Flame Retardant, Thermoset) | 4.3 mm (0.17 in) |
| Inner Jacket Table Notes: | Bedding |
| Shield Type | Material | Coverage |
|---|---|---|
| Tape | Bi-Laminate (Alum+Poly) | |
| Braid | Tinned Copper (TC) | 80% |
| Material | Nom. Diameter |
|---|---|
| LSZH - Low Smoke Zero Halogen (Flame Retardant, Thermoset) | 6.7 mm (0.26 in) |
| Outer Jacket1 Table Notes: | e-Beamed to Cross-link |
| Overall Cable Diameter (Nominal): | 6.7 mm (0.26 in) |
| Max. Conductor DCR | Nom. Characteristic Impedance |
|---|---|
| 57.1 Ohm/km (17.4 Ohm/1000ft) | 100 Ohm |
| Max. Delay | Nom. Velocity of Prop. |
|---|---|
| 530 ns/100m | 66% |
| Frequency [MHz] | Max. Insertion Loss (Attenuation) | Min. NEXT [dB] | Min. FEXT [dB] |
|---|---|---|---|
| 1 | 2.1 dB/100m | 65.3 | 64 |
| 4 | 4.1 dB/100m | 56.3 | 52 |
| 10 | 6.5 dB/100m | 50 | 43.8 |
| 16 | 8.3 dB/100m | 47 | 40 |
| 31.25 | 11.7 dB/100m | 42.9 | 33.9 |
| 62.5 | 17 dB/100m | 38.4 | 28 |
| 100 | 22 dB/100m | 35.3 | 24 |
| High Frequency Table Notes: | EN 50288-2-2 and ISO/IEC 11801 ed. 2.0, Cat. 5e |
| Frequency | Max. Transfer Impedance |
|---|---|
| 10 Mhz | Max. 10 mOhm/m |
| Voltage Rating |
|---|
| 300 V |
| Operating | Installation | Storage |
|---|---|---|
| -40°C to +90°C | -25°C To +50°C | -40°C to +90°C |
| Stationary Min. | Installation Min. |
|---|---|
| 33.5 mm (1.32 in) | 67 mm |
| Bulk Cable Weight: | 68 kg/km |
| Environmental Suitability: | Indoor |
| Flammability / Reaction to Fire: | IEC 60332-1-2, IEC 60332-3-25, UN ECE R118.03 |
| IEEE Compliance: | POE per 802.3af & POE+ 802.3at-2009 |
| Data Category: | Category 5e |
| CENELEC Compliance: | EN 45545-2 |
| European Halogen Free Standards: | IEC 62821-1 Halogen Free Compliance = Yes, IEC 60754-1 - Halogen Amount = Zero, IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity = 10 µS/mm, IEC 60754-2 - Halogen Acid Gas Amount - Min. pH = 4.3, IEC 61034-2 - Smoke Density Min. Transmittance = 70% |
| European Directive Compliance: | EU CE Mark |
| Update and Revision: | Revision Number: 0.286 Revision Date: 09-07-2025 |
| Item # | Color | Putup Type | Length | EAN |
|---|---|---|---|---|
| BE43769.00305 | Black | Reel | 305 m | 8719605026507 |
| BE43769.00500 | Black | Reel | 500 m | 8719605026514 |