Product Hierarchy
Product Hierarchy

AX107268 - FX UHD 1U PATCH PANEL HOUSING EMPTY, SIGNAL WHITE FINISH


FIBER EXPRESS ULTRA HD PATCH PANEL HOUSING 1U, EMPTY, SIGNAL WHITE

Product Overview

Environmental Space: Indoor
Suitable Applications: FiberExpress Solutions, Backbone, Telecommunications Room, Main Distribution Room, Data Centers

Construction

Weight: 8 lbs
Height: 1.75 in
Width: 19 in
Length: 16.75 in

Physical Specifications

Max Capacity: 4 FX UHD Frame/Cassettes

Mechanical Characteristics

Front Connection: Static FX UHD / 1 inch Pullout FXU
Termination Type: Front Sliding Drawer

Temperature Range

Operating Temperature Range: -10°C to +60°C
Storage Temperature Range: -40°C To +70°C

Product Material

Materials
DescriptionMaterial
PanelSteel/Aluminum
DoorAluminum

Standards

MII Order #39 (China RoHS): EUP 50

Related Part Numbers

Included Parts: Screws (12-24); Screws (10-32); Tie Wraps; Kurly locks; Velcro Straps; Mkr Wire Card-Blue; Identification Labels
Related Parts: FiberExpress Ultra and Ultra High Density Frames and Cassettes

Product Notes

Packaging: Individually packaged in a cardboard box.
Notes: For more information, please refer to our web site at http://www.belden.com. Installation Guide: PX105677.

History

Update and Revision: Revision Number: 0.14 Revision Date: 10-16-2024
Date: 2013-01-01
PX105677-EN_RevA.PDF
No accessories are available for this product