Product Hierarchy
Product Hierarchy

AX105564 - FX UHD Patch Panel Housing 2U, Black Finish


FX UHD Patch Panel Housing 2U, 8 Slots, Empty, Black Finish

Product Overview

Environmental Space: Indoor
Suitable Applications: FiberExpress Solutions, Backbone, Telecommunications Room, Main Distribution Room, Data Centers

Material

Weight: 10.14 lbs
Overall Height: 3.5 in
Overall Width: 19 in
Overall Length: 17.54 in

Physical Specifications

Max Capacity: 8 FX UHD Frame/Cassettes

Mechanical Characteristics

Front Connection: Static FX UHD / 1 inch Pullout FXU
Termination Type: Front Sliding Drawer

Temperature Range

Operating Temperature Range: -10°C to +60°C
Storage Temperature Range: -40°C To +70°C

Product Material

Materials
DescriptionMaterialColor
PanelSteel/AluminumBlack
Cable Tray CoverAluminumBlack
Patch Cord TraySteelBlack
Cable TraySteelBlack

Standards

EU Directive 2011/65/EU (RoHS 2): Yes
MII Order #39 (China RoHS): EUP 50

Related Part Numbers

Included Parts: Screws (12-24); Screws (10-32); Cable ties; Kurly locks; Velcro Straps; Mkr Wire Card-Blue; Identification Labels; Installation guide
Related Parts: FiberExpress Ultra and Ultra High Density Frames and Cassettes
Variants
Item #ColorLengthUPC
AX105564Black17.54 in611589153065

Product Notes

Packaging: Individually packaged in a cardboard box.
Notes: For more information, please refer to our web site at http://www.belden.com. Installation Guide: PX105678.

History

Update and Revision: Revision Number: 0.28 Revision Date: 03-30-2026
Date: 2013-01-01
PX105678-EN_RevB.PDF
No accessories are available for this product